UNITRONIC® 300 STP 24/9PR
Low-frequency data cable; 9X2X24 AWG; PVC; Shielded; UL listed; Flexible
Benefits
- Overall braid minimises electrical interference
- Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
- Decoupling of circuits by means of twisted-pair (TP) design (crosstalk effects)
- Wide application range due to multiple certifications
Applications
- On the basis of CMG, PLTC or ITC direct laying on cable tray in the USA, in conjunction with -ER (Exposed Run) for unprotected transition sections with a length of not more than 6 ft. each
- For the North American market
- Thanks to the DIRECT BURIAL approval, direct burial of versions with the nominal conductor cross-section 18 AWG in the USA
- Torsion resistant up to ±150 °/m for the drip loop of wind turbine generators
- Control and signal cables for internal and external wiring
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Low-frequency data cable
Weight
137 kg/km
Copper index
67.240 kg/km
copper index (lb)
451.000 lb/10,000 ft
Electrical Characteristics
Rated voltage
300 V AC rms according to UL/CSA
Test voltage
1.5 kV
Product Design
Li-stranded cables
LiYCY (TP)
Cable dimension
9X2X24 AWG
Conductor cross-section (mm2)
0.24 mm²
Nominal cross section conductor (AWG)
24 AWG
Conductor material
Tin-plated Copper
Conductor design
fine-wire
Including protective conductor
No
Number of pairs
9
Stranding type
Layered Stranding
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
10.5 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
Yes
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
63.0 mm
temperature, fixed installation
-40 °C to 105 °C
Temperature, occasionally moved
-25 °C to 105 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
UL sunlight resistant
Halogenfree
No
Oil-resistant
Yes
PWIS-free
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
Yes
UL AWM certification
2464 according to UL 758 (e-file number: E100338)
UL listed
Yes
UL certification
UL CMG according to UL 444 (e-file number: E130334)UL ITC according to UL 2250 (e-file number: E196134)UL DIR BUR according to UL 13 (e-file number: E216027)
cUR recognized
No
cUL listed
Yes
cUL certification
cUL CMG according to CSA C22.2 No. 214 (e-file number: E130334)
CSA certified
Yes
CSA certification
AWM I A according to CSA C22.2 No. 210AWM I B according to CSA C22.2 No. 210AWM II A according to CSA C22.2 No. 210AWM II B according to CSA C22.2 No. 210
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® 300 STP
Article number | Number of pairs | Nominal cross section conductor (AWG) | Copper index | Weight | |
---|---|---|---|---|---|
301801STP | 1 | 18 AWG | 37.800 kg/km | 106 kg/km | |
301802STP | 2 | 18 AWG | 66.200 kg/km | 122 kg/km | |
301806STP | 6 | 18 AWG | 153.100 kg/km | 324 kg/km | |
302002STP | 2 | 20 AWG | 47.700 kg/km | 128 kg/km | |
302003STP | 3 | 20 AWG | 68.200 kg/km | 161 kg/km | |
302006STP | 6 | 20 AWG | 106.500 kg/km | 321 kg/km | |
302201STP | 1 | 22 AWG | 19.100 kg/km | 39 kg/km | |
302203STP | 3 | 22 AWG | 38.200 kg/km | 71 kg/km | |
302206STP | 6 | 22 AWG | 70.000 kg/km | 125 kg/km | |
302402STP | 2 | 24 AWG | 25.500 kg/km | 59 kg/km | |
302403STP | 3 | 24 AWG | 31.100 kg/km | 65 kg/km | |
302406STP | 6 | 24 AWG | 49.700 kg/km | 106 kg/km | |
302409STP | 9 | 24 AWG | 67.240 kg/km | 137 kg/km |