UNITRONIC® 300 S 24/10C
Low-frequency data cable; 10X24 AWG; PVC; Shielded; UL listed; Flexible
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Low-frequency data cable
Weight
60 kg/km
Copper index
38.686 kg/km
copper index (lb)
257.000 lb/10,000 ft
Electrical Characteristics
Rated voltage
300 V AC rms according to UL/CSA
Test voltage
1.5 kV
Product Design
Li-stranded cables
LiYCY
Cable dimension
10X24 AWG
Conductor cross-section (mm2)
0.24 mm²
Nominal cross section conductor (AWG)
24 AWG
Conductor material
Tin-plated Copper
Conductor design
fine-wire
Including protective conductor
No
Number of cores
10
Stranding type
Layered Stranding
Shielded
Yes
Min. outer diameter
5.1 mm
Nominal outer diameter
7.3 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
grey
Core identification
Colours
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
Yes
Minimum bending radius, fixed installation
6 x outer diameter
Minimum bending radius in mm, stationary
43.8 mm
temperature, fixed installation
-40 °C to 105 °C
Temperature, occasionally moved
-25 °C to 105 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
UL sunlight resistant
Halogenfree
No
Oil-resistant
Yes
PWIS-free
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
Yes
UL AWM certification
2464 according to UL 758 (e-file number: E100338)
UL listed
Yes
UL certification
UL CMG according to UL 444 (e-file number: E130334)UL ITC according to UL 2250 (e-file number: E196134)UL DIR BUR according to UL 13 (e-file number: E216027)
cUR recognized
No
cUL listed
Yes
cUL certification
cUL CMG according to CSA C22.2 No. 214 (e-file number: E130334)
CSA certified
Yes
CSA certification
AWM I A according to CSA C22.2 No. 210AWM I B according to CSA C22.2 No. 210AWM II A according to CSA C22.2 No. 210AWM II B according to CSA C22.2 No. 210
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® 300 S
Article number | Number of cores | Nominal cross section conductor (AWG) | Copper index | Weight | |
---|---|---|---|---|---|
301602S | 2 | 16 AWG | 50.600 kg/km | 101 kg/km | |
301606S | 6 | 16 AWG | 105.700 kg/km | 210 kg/km | |
301802S | 2 | 18 AWG | 37.200 kg/km | 75 kg/km | |
301803S | 3 | 18 AWG | 49.100 kg/km | 85 kg/km | |
301804S | 4 | 18 AWG | 59.600 kg/km | 104 kg/km | |
301825S | 25 | 18 AWG | 278.400 kg/km | 448 kg/km | |
302002S | 2 | 20 AWG | 28.300 kg/km | 60 kg/km | |
302003S | 3 | 20 AWG | 33.703 kg/km | 77 kg/km | |
302004S | 4 | 20 AWG | 40.200 kg/km | 88 kg/km | |
302006S | 6 | 20 AWG | 55.100 kg/km | 119 kg/km | |
302203S | 3 | 22 AWG | 10.200 kg/km | 49 kg/km | |
302204S | 4 | 22 AWG | 26.800 kg/km | 57 kg/km | |
302206S | 6 | 22 AWG | 35.700 kg/km | 68 kg/km | |
302210S | 10 | 22 AWG | 55.064 kg/km | 86 kg/km | |
302215S | 15 | 22 AWG | 77.372 kg/km | 110 kg/km | |
302225S | 25 | 22 AWG | 120.522 kg/km | 170 kg/km | |
302406S | 6 | 24 AWG | 13.000 kg/km | 52 kg/km | |
302410S | 10 | 24 AWG | 38.686 kg/km | 60 kg/km | |
302425S | 25 | 24 AWG | 78.860 kg/km | 120 kg/km |