ÖLFLEX® INSTRUM RE-2X(ST)YRY 2x2x0.5 BK
Instrumentation Cable; 2X2X0.5; black; PVC; Shielded; Fixed Installation
Benefits
- Armoured, XLPE core-insulated IS instrumentation cable.
- Prevents mechanical damage due to galvanised steel wire.
- Prevents noise interference with transmitted signal due to overall and individually screened wire pairs.
- Good flexibility due to minimum bending radius of 10 x cable diameter.
- Flame retardant cable design reduces the risk of flame propagation and high smoke density in the event of a fire.
- Ensures effective grounding and prevents unwanted electrical noise with aluminium polyester tape screen.
Applications
- For communication, data and voice transmission signals in industrial process manufacturing plants.
- For use in the oil, gas and petrochemical industry.
- For outdoor installations for direct burial or installed in the ducts
- Suitable for environments with ambient temperatures between -30°C to +90°C.
- Suitable for use in wet and damp areas.
- Suitable for connecting instruments and control systems for analogue or digital signal transmission according to EN 50288-7.
- Suitable for use in areas where any ignition source needs to be eliminated.
- Blue-sheathed cable is suitable for use with Group 2 IS systems in hazardous areas where voltage range is
50 VAC / 75 VDC.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Instrumentation Cable
Weight
335 kg/km
Copper index
24.000 kg/km
Electrical Characteristics
Rated voltage
500 V AC rms according to EN
Test voltage
2 kV
Product Design
RE process computer cables
RE-2X(ST)YRY
Cable dimension
2X2X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Including protective conductor
No
Number of pairs
2
Shielded
Yes
Type of overall screen
Aluminium-laminated plastic foil
With armouring
Yes
Armouring type
Steel wire wrapping
Nominal outer diameter
14.4 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Additional communication core
No
Basic material of inner sheath
Polyvinylchloride
Basic material of inner sheath, short form
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
With reinforced cable insulation
No
Cable insulation colour
black
Core identification
Colours and Numbers
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, stationary
144.0 mm
temperature, fixed installation
-30 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® INSTRUM RE-2X(ST)YRY
Article number | Number of pairs | Conductor cross-section (mm2) | Cable insulation colour | Copper index | Weight | |
---|---|---|---|---|---|---|
1270400 | 1 | 0.5 mm² | black | 14.400 kg/km | 218 kg/km | |
1270401 | 1 | 0.5 mm² | blue | 14.400 kg/km | 218 kg/km | |
1270402 | 2 | 0.5 mm² | black | 24.000 kg/km | 335 kg/km | |
1270403 | 2 | 0.5 mm² | blue | 24.000 kg/km | 335 kg/km | |
1270404 | 4 | 0.5 mm² | black | 43.200 kg/km | 392 kg/km | |
1270405 | 4 | 0.5 mm² | blue | 43.200 kg/km | 392 kg/km | |
1270406 | 6 | 0.5 mm² | black | 62.400 kg/km | 527 kg/km | |
1270407 | 6 | 0.5 mm² | blue | 62.400 kg/km | 527 kg/km | |
1270408 | 8 | 0.5 mm² | black | 81.600 kg/km | 722 kg/km | |
1270409 | 8 | 0.5 mm² | blue | 81.600 kg/km | 722 kg/km | |
1270410 | 10 | 0.5 mm² | black | 100.800 kg/km | 822 kg/km | |
1270411 | 10 | 0.5 mm² | blue | 100.800 kg/km | 822 kg/km | |
1270412 | 12 | 0.5 mm² | black | 120.000 kg/km | 903 kg/km | |
1270413 | 12 | 0.5 mm² | blue | 120.000 kg/km | 903 kg/km | |
1270414 | 16 | 0.5 mm² | black | 158.400 kg/km | 1311 kg/km | |
1270415 | 16 | 0.5 mm² | blue | 158.400 kg/km | 1311 kg/km | |
1270416 | 20 | 0.5 mm² | black | 196.800 kg/km | 1406 kg/km | |
1270417 | 20 | 0.5 mm² | blue | 196.800 kg/km | 1406 kg/km | |
1270418 | 24 | 0.5 mm² | black | 235.200 kg/km | 1539 kg/km | |
1270419 | 24 | 0.5 mm² | blue | 235.200 kg/km | 1539 kg/km | |
1270420 | 30 | 0.5 mm² | black | 292.800 kg/km | 1800 kg/km | |
1270421 | 30 | 0.5 mm² | blue | 292.800 kg/km | 1800 kg/km | |
1270422 | 36 | 0.5 mm² | black | 350.400 kg/km | 2061 kg/km | |
1270423 | 36 | 0.5 mm² | blue | 350.400 kg/km | 2061 kg/km | |
1270440 | 1 | 0.75 mm² | black | 19.200 kg/km | 237 kg/km | |
1270441 | 1 | 0.75 mm² | blue | 19.200 kg/km | 237 kg/km | |
1270442 | 2 | 0.75 mm² | black | 33.600 kg/km | 378 kg/km | |
1270443 | 2 | 0.75 mm² | blue | 33.600 kg/km | 378 kg/km | |
1270444 | 4 | 0.75 mm² | black | 62.400 kg/km | 526 kg/km | |
1270445 | 4 | 0.75 mm² | blue | 62.400 kg/km | 526 kg/km | |
1270446 | 6 | 0.75 mm² | black | 91.200 kg/km | 670 kg/km | |
1270447 | 6 | 0.75 mm² | blue | 91.200 kg/km | 670 kg/km | |
1270448 | 8 | 0.75 mm² | black | 120.000 kg/km | 785 kg/km | |
1270449 | 8 | 0.75 mm² | blue | 120.000 kg/km | 785 kg/km | |
1270450 | 10 | 0.75 mm² | black | 148.800 kg/km | 1045 kg/km | |
1270451 | 10 | 0.75 mm² | blue | 148.800 kg/km | 1045 kg/km | |
1270452 | 12 | 0.75 mm² | black | 177.600 kg/km | 1115 kg/km | |
1270453 | 12 | 0.75 mm² | blue | 177.600 kg/km | 1115 kg/km | |
1270454 | 16 | 0.75 mm² | black | 235.200 kg/km | 1290 kg/km | |
1270455 | 16 | 0.75 mm² | blue | 235.200 kg/km | 1290 kg/km | |
1270456 | 20 | 0.75 mm² | black | 292.800 kg/km | 1501 kg/km | |
1270457 | 20 | 0.75 mm² | blue | 292.800 kg/km | 1501 kg/km | |
1270458 | 24 | 0.75 mm² | black | 350.400 kg/km | 1975 kg/km | |
1270459 | 24 | 0.75 mm² | blue | 350.400 kg/km | 1975 kg/km | |
1270460 | 30 | 0.75 mm² | black | 436.800 kg/km | 2150 kg/km | |
1270461 | 30 | 0.75 mm² | blue | 436.800 kg/km | 2150 kg/km | |
1270462 | 36 | 0.75 mm² | black | 523.200 kg/km | 2415 kg/km | |
1270463 | 36 | 0.75 mm² | blue | 523.200 kg/km | 2415 kg/km | |
1270480 | 1 | 1 mm² | black | 24.000 kg/km | 255 kg/km | |
1270481 | 1 | 1 mm² | blue | 24.000 kg/km | 255 kg/km | |
1270482 | 2 | 1 mm² | black | 43.200 kg/km | 385 kg/km | |
1270483 | 2 | 1 mm² | blue | 43.200 kg/km | 385 kg/km | |
1270484 | 4 | 1 mm² | black | 81.600 kg/km | 595 kg/km | |
1270485 | 4 | 1 mm² | blue | 81.600 kg/km | 595 kg/km | |
1270486 | 6 | 1 mm² | black | 120.000 kg/km | 735 kg/km | |
1270487 | 6 | 1 mm² | blue | 120.000 kg/km | 735 kg/km | |
1270488 | 8 | 1 mm² | black | 158.400 kg/km | 995 kg/km | |
1270489 | 8 | 1 mm² | blue | 158.400 kg/km | 995 kg/km | |
1270490 | 10 | 1 mm² | black | 196.800 kg/km | 1153 kg/km | |
1270491 | 10 | 1 mm² | blue | 196.800 kg/km | 1153 kg/km | |
1270492 | 12 | 1 mm² | black | 235.200 kg/km | 1238 kg/km | |
1270493 | 12 | 1 mm² | blue | 235.200 kg/km | 1238 kg/km | |
1270494 | 16 | 1 mm² | black | 312.000 kg/km | 1446 kg/km | |
1270495 | 16 | 1 mm² | blue | 312.000 kg/km | 1446 kg/km | |
1270496 | 20 | 1 mm² | black | 388.800 kg/km | 1666 kg/km | |
1270497 | 20 | 1 mm² | blue | 388.800 kg/km | 1666 kg/km | |
1270498 | 24 | 1 mm² | black | 465.600 kg/km | 2172 kg/km | |
1270499 | 24 | 1 mm² | blue | 465.600 kg/km | 2172 kg/km | |
1270500 | 30 | 1 mm² | black | 580.800 kg/km | 2426 kg/km | |
1270501 | 30 | 1 mm² | blue | 580.800 kg/km | 2426 kg/km | |
1270502 | 36 | 1 mm² | black | 696.000 kg/km | 2565 kg/km | |
1270503 | 36 | 1 mm² | blue | 696.000 kg/km | 2565 kg/km | |
1270530 | 1 | 1.5 mm² | black | 33.600 kg/km | 281 kg/km | |
1270531 | 1 | 1.5 mm² | blue | 33.600 kg/km | 281 kg/km | |
1270532 | 2 | 1.5 mm² | black | 62.400 kg/km | 525 kg/km | |
1270533 | 2 | 1.5 mm² | blue | 62.400 kg/km | 525 kg/km | |
1270534 | 4 | 1.5 mm² | black | 120.000 kg/km | 676 kg/km | |
1270535 | 4 | 1.5 mm² | blue | 120.000 kg/km | 676 kg/km | |
1270536 | 6 | 1.5 mm² | black | 177.600 kg/km | 985 kg/km | |
1270537 | 6 | 1.5 mm² | blue | 177.600 kg/km | 985 kg/km | |
1270538 | 8 | 1.5 mm² | black | 235.200 kg/km | 1162 kg/km | |
1270539 | 8 | 1.5 mm² | blue | 235.200 kg/km | 1162 kg/km | |
1270540 | 10 | 1.5 mm² | black | 292.800 kg/km | 1354 kg/km | |
1270541 | 10 | 1.5 mm² | blue | 292.800 kg/km | 1354 kg/km | |
1270542 | 12 | 1.5 mm² | black | 350.400 kg/km | 1473 kg/km | |
1270543 | 12 | 1.5 mm² | blue | 350.400 kg/km | 1473 kg/km | |
1270544 | 16 | 1.5 mm² | black | 465.600 kg/km | 1733 kg/km | |
1270545 | 16 | 1.5 mm² | blue | 465.600 kg/km | 1733 kg/km | |
1270546 | 20 | 1.5 mm² | black | 580.800 kg/km | 2275 kg/km | |
1270547 | 20 | 1.5 mm² | blue | 580.800 kg/km | 2275 kg/km | |
1270548 | 24 | 1.5 mm² | black | 696.000 kg/km | 2612 kg/km | |
1270549 | 24 | 1.5 mm² | blue | 696.000 kg/km | 2612 kg/km | |
1270550 | 30 | 1.5 mm² | black | 868.800 kg/km | 2930 kg/km | |
1270551 | 30 | 1.5 mm² | blue | 868.800 kg/km | 2930 kg/km | |
1270552 | 36 | 1.5 mm² | black | 1041.600 kg/km | 3740 kg/km | |
1270553 | 36 | 1.5 mm² | blue | 1041.600 kg/km | 3740 kg/km | |
1270570 | 1 | 2.5 mm² | black | 52.800 kg/km | 350 kg/km | |
1270571 | 1 | 2.5 mm² | blue | 52.800 kg/km | 350 kg/km | |
1270572 | 2 | 2.5 mm² | black | 100.800 kg/km | 658 kg/km | |
1270573 | 2 | 2.5 mm² | blue | 100.800 kg/km | 658 kg/km | |
1270574 | 4 | 2.5 mm² | black | 196.800 kg/km | 1005 kg/km | |
1270575 | 4 | 2.5 mm² | blue | 196.800 kg/km | 1005 kg/km | |
1270576 | 6 | 2.5 mm² | black | 292.800 kg/km | 1266 kg/km | |
1270577 | 6 | 2.5 mm² | blue | 292.800 kg/km | 1266 kg/km | |
1270578 | 8 | 2.5 mm² | black | 388.800 kg/km | 1510 kg/km | |
1270579 | 8 | 2.5 mm² | blue | 388.800 kg/km | 1510 kg/km | |
1270580 | 10 | 2.5 mm² | black | 484.800 kg/km | 1818 kg/km | |
1270581 | 10 | 2.5 mm² | blue | 484.800 kg/km | 1818 kg/km | |
1270582 | 12 | 2.5 mm² | black | 580.800 kg/km | 2206 kg/km | |
1270583 | 12 | 2.5 mm² | blue | 580.800 kg/km | 2206 kg/km | |
1270584 | 16 | 2.5 mm² | black | 772.800 kg/km | 2597 kg/km | |
1270585 | 16 | 2.5 mm² | blue | 772.800 kg/km | 2597 kg/km | |
1270586 | 20 | 2.5 mm² | black | 964.800 kg/km | 3070 kg/km | |
1270587 | 20 | 2.5 mm² | blue | 964.800 kg/km | 3070 kg/km | |
1270588 | 24 | 2.5 mm² | black | 1156.800 kg/km | 3978 kg/km | |
1270589 | 24 | 2.5 mm² | blue | 1156.800 kg/km | 3978 kg/km | |
1270590 | 30 | 2.5 mm² | black | 1444.800 kg/km | 4474 kg/km | |
1270591 | 30 | 2.5 mm² | blue | 1444.800 kg/km | 4474 kg/km | |
1270592 | 36 | 2.5 mm² | black | 1732.800 kg/km | 5060 kg/km | |
1270593 | 36 | 2.5 mm² | blue | 1732.800 kg/km | 5060 kg/km |