SKINTOP® GMP-GL PG 7 RAL 9005 BK
Lock nut; PG 7; Wrench width: 19mm; black; Polyamide; Halogenfree; UV-resistant
Benefits
- Glass fibre-reinforced for maximum mechanical stability
- Supporting surface for spanner means scratches on the housing are avoided
Applications
- For locking SKINTOP® cable glands in boreholes without thread.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Lock nut
Packaging type
Bag
Delivery Unit
100.000
Product Design
Glass-fibre reinforced
Yes
thickness
5 mm
Thread type
PG
Thread size
PG 7
Pitch of thread
1,27
Hexagonal edge size
21 mm
Wrench width
19
EMC screening
No
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
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
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® GMP-GL
Article number | Thread size | Wrench width | Colour | Delivery Unit |
---|---|---|---|---|
53019000 | PG 7 | 19 | silver grey | 100 |
53019001 | PG 7 | 19 | light grey | 100 |
53019010 | PG 9 | 22 | silver grey | 100 |
53019011 | PG 9 | 22 | light grey | 100 |
53019020 | PG 11 | 24 | silver grey | 100 |
53019021 | PG 11 | 24 | light grey | 100 |
53019030 | PG 13,5 | 27 | silver grey | 100 |
53019031 | PG 13,5 | 27 | light grey | 100 |
53019040 | PG 16 | 30 | silver grey | 100 |
53019041 | PG 16 | 30 | light grey | 100 |
53019050 | PG 21 | 36 | silver grey | 50 |
53019051 | PG 21 | 36 | light grey | 50 |
53019060 | PG 29 | 46 | silver grey | 50 |
53019061 | PG 29 | 46 | light grey | 50 |
53019070 | PG 36 | 60 | silver grey | 25 |
53019071 | PG 36 | 60 | light grey | 25 |
53019080 | PG 42 | 65 | silver grey | 25 |
53019081 | PG 42 | 65 | light grey | 25 |
53019090 | PG 48 | 70 | silver grey | 25 |
53019091 | PG 48 | 70 | light grey | 25 |
53019200 | PG 7 | 19 | black | 100 |
53019210 | PG 9 | 22 | black | 100 |
53019220 | PG 11 | 24 | black | 100 |
53019230 | PG 13,5 | 27 | black | 100 |
53019240 | PG 16 | 30 | black | 100 |
53019250 | PG 21 | 36 | black | 50 |
53019260 | PG 29 | 46 | black | 50 |
53019270 | PG 36 | 60 | black | 25 |
53019280 | PG 42 | 65 | black | 25 |
53019290 | PG 48 | 70 | black | 25 |