SKINDICHT® SM PG 16 LOCKNUT
Lock nut; PG 16; Wrench width: 26mm; Brass Nickel-plated
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52003530LF
uv-resistant.
flame-retardant
halogen-free
oil resistant
heat resistance
cold resistance
CE marked
Benefits
- Available in sizes PG7 to PG48.
- Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
Applications
- For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (e.g. housing).
- For thin-walled housings without a thread, which only allow one through-hole.
- Withstands high chemical and mechanical loads.
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Lock nut
Packaging type
Bag
Delivery Unit
100.000
Product Design
thickness
3 mm
Thread type
PG
Thread size
PG 16
Pitch of thread
1,41
Hexagonal edge size
29 mm
Wrench width
26
EMC screening
No
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Colour
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 43
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® SM
Article number | Thread size | Wrench width | Delivery Unit |
---|---|---|---|
52003490 | PG 7 | 15 | 100 |
52003490LF | PG 7 | 15 | 100 |
52003500 | PG 9 | 18 | 100 |
52003500LF | PG 9 | 18 | 100 |
52003510 | PG 11 | 21 | 100 |
52003510LF | PG 11 | 21 | 100 |
52003520 | PG 13,5 | 23 | 100 |
52003520LF | PG 13,5 | 23 | 100 |
52003530 | PG 16 | 26 | 100 |
52003530LF | PG 16 | 26 | 100 |
52003540 | PG 21 | 32 | 50 |
52003540LF | PG 21 | 32 | 50 |
52003550 | PG 29 | 41 | 50 |
52003550LF | PG 29 | 41 | 50 |
52003560 | PG 36 | 51 | 25 |
52003560LF | PG 36 | 51 | 25 |
52003570 | PG 42 | 60 | 25 |
52003570LF | PG 42 | 60 | 25 |
52003580 | PG 48 | 64 | 25 |
52003580LF | PG 48 | 64 | 25 |
Show less
Show all