Collar SnapOn 2.8-5/10mm TR
Marking sleeve; Cable diameter: 2.8mm - 5mm; Polyethylene; transparent; Halogenfree

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83252653
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Collar SnapOn 2.8-5/10mm TR Marking sleeve -  Primary Image
Collar SnapOn 2.8-5/10mm TR Marking sleeve -  Primary Image Collar SnapOn 2.8-5/10mm TR Marking sleeve -   Other Image
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
acid resistance
acid resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Marking sleeve

Scope of delivery

without labels

Packaging type

Bag

Delivery Unit

1.000

pieces per PU

1000 pc.

Assembly type

clip on

Time of installation

Before/after installation

Marking for

Cores
Cables

Product Design

Overall width

10 mm

For cable outer diameter min.

2.8 mm

For max. cable outer diameter

5 mm

Material

Polyethylene

Colour

transparent

For label width (max.)

4.6

Product Characteristics

Temperature min.

-40 °C

Temperature max.

80 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Alkali-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Collar Snap-On

Article number pieces per PU
83252650 1000 pc.
83252651 1000 pc.
83252653 1000 pc.
83252654 1000 pc.
83252656 500 pc.
83252657 500 pc.
83252660 500 pc.
83252695 500 pc.
Show less
Show all

Why Choose Lapp