TCK 32 25x33,5mm WH
Label for thermal transfer marking; Cable diameter: 4mm - 7mm; white; Polyester

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83259874
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TCK 32 25x33,5mm WH Label for thermal transfer marking -  Primary Image
TCK 32 25x33,5mm WH Label for thermal transfer marking -  Primary Image TCK 32 25x33,5mm WH Label for thermal transfer marking -   Other Image TCK 32 25x33,5mm WH Label for thermal transfer marking -   Other Image TCK 32 25x33,5mm WH Label for thermal transfer marking -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Pulley

Delivery Unit

1.000

Number of labels per roll

1200

Assembly type

wind

Printable with

Thermal transfer printer
EOS 5
SQUIX

Printing procedure

Thermal Transfer Marking

Marking for

Cores
Cables

Product Design

Label type

Wrapping Label

Label design

Rectangular

Wide labelling area

25 mm

labeling area hight

12.7 mm

Glue

Acrylic-based

Overall width

25 mm

Overall height

33.5 mm

thickness

0.025 mm

For cable outer diameter min.

4 mm

For max. cable outer diameter

7 mm

Label material

Polyester

Colour

white

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-40 °C

Temperature max.

125 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)

Chemical resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Wrapping labels TCK

Article number For max. cable outer diameter Colour Wide labelling area pieces per PU Number of pages per PU
83259874 7 mm white 25 mm
83259875 12 mm white 25 mm
83259876 21 mm white 25 mm
83259877 36 mm white 25 mm
83259878 12 mm white 50 mm
83259879 21 mm white 50 mm
83259881 36 mm white 50 mm
83259882 7 mm yellow 25 mm
83259883 12 mm yellow 25 mm
83259884 21 mm yellow 25 mm
83259885 36 mm yellow 25 mm
83259886 12 mm yellow 50 mm
83259887 21 mm yellow 50 mm
83259888 36 mm yellow 50 mm
83259889 21 mm yellow 34 mm
83259890 21 mm white 34 mm
Show less
Show all
ACCESSORIES

Why Choose Lapp