Panel strip 14x50mm WH
Label for thermal transfer marking; Overall height: 14mm; white; Polyester
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83260293
uv-resistant.
chemical resistance
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Saves time by labelling many components at the same time instead of “one-by-one labelling”.
- Label creation and printing possible in just a few steps.
- Self-adhesive and therefore easy to attach.
- Standardised labelling assures even greater organisation and professionalism.
Applications
- Can be used universally to professionally label and mark control cabinet components, electronic panels and much more.
- Printable with FLEXIMARK® 11.0 software using the "Module creation" function (templates available).
- Also suitable for use with the FLEXIMARK® character holder PGS.
- Good UV and chemical resistance.
Show less
Show all
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Label for thermal transfer marking
Packaging type
Pulley
Delivery Unit
1.000
Assembly type
adherein character holders
Printable with
Thermal transfer printerEOS 5SQUIX
Printing procedure
Thermal Transfer Marking
Marking for
Components
Product Design
Label type
Adhesive Label
Label design
Strip
Glue
Acrylic-based
Total length
50 m
Overall height
14 mm
Label material
Polyester
Colour
white
Tape colour
white
Product Characteristics
Installation temperature min.
10 °C
Temperature min.
-40 °C
Temperature max.
150 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.