Flexilabel TFL 9.5x35mm WH
Label for thermal transfer marking; Overall width: 9.5mm; Overall height: 35mm; white; Polyester; Halogenfree

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83263019
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Flexilabel TFL 9.5x35mm WH Label for thermal transfer marking -  Primary Image
Flexilabel TFL 9.5x35mm WH Label for thermal transfer marking -  Primary Image Flexilabel TFL 9.5x35mm WH Label for thermal transfer marking -   Other Image
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
acid resistance
acid resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Pulley

Delivery Unit

1.000

Number of labels per roll

1000

Assembly type

in character holders

Printable with

Thermal transfer printer
SQUIX
EOS 5

Printing procedure

Thermal Transfer Marking

Marking for

Cores
Cables
Components

For character holders

FLEXIMARK® character holders PTE
FLEXIMARK® character holder CAB
FLEXIMARK® character holder PTEF
FLEXIMARK® character holder PGS

Product Design

Label type

Cable Label

Label design

Rectangular

Overall width

9.5 mm

Overall height

35 mm

Material

Polyester

Label material

Polyester

Colour

white

Product Characteristics

Temperature min.

-20 °C

Temperature max.

80 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Flexilabel TFL

Show less
Show all

Why Choose Lapp