INSULATING TUBE ISS 6 NR
Insulating tube; natural;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61760100
uv-resistant.
chemical resistance
halogen-free
oil resistant
heat resistance
cold resistance
Benefits
- Resistant to most chemicals
- Good weather and UV-resistance
Applications
- Insulating tube
Show less
Show all
Technical Attributes
General Information
Product type
Insulating tube
Delivery Unit
100.000
Electrical Characteristics
Dielectric strength
18 kV/mm
Product Design
Inner diameter
6.00
Outer diameter
7.80 mm
Total length
100 m
Wall thickness
0.90 mm
Material
Silicone
Colour
natural
Product Characteristics
Temperature min.
-60 °C
Temperature max.
220 °C
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
Отказное письмо № 18/1
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Insulating tube ISS
Article number | Outer diameter | Colour | Wall thickness | |
---|---|---|---|---|
61760060 | 2.80 mm | natural | 0.40 mm | |
61760070 | 3.80 mm | natural | 0.40 mm | |
61760080 | 5.50 mm | natural | 0.75 mm | |
61760090 | 6.80 mm | natural | 0.90 mm | |
61760100 | 7.80 mm | natural | 0.90 mm | |
61760110 | 8.80 mm | natural | 0.90 mm | |
61760120 | 10.00 mm | natural | 1.00 mm | |
61760130 | 11.10 mm | natural | 1.05 mm | |
61760140 | 12.10 mm | natural | 1.05 mm |
Show less
Show all