ÖLFLEX® POWER LV (N)2XY 5G10 BK
Power cables; nullx10 RM; U0/U: 0,6/1 kV; Bare Copper; PVC; Fixed Installation
Benefits
- XLPE-insulated, PVC-sheathed, low voltage power cable, with 600/1000V nominal voltage.
- Flame retardant according to IEC 60332-1-2; reduces the risk of flame propagation and high smoke density in the event of a fire.
- Multi-stranded wire according to IEC 60228 CI.2.
- Good flexibility due to minimum bending radius of 8 x cable diameter.
Applications
- For main power distribution and lighting circuits in residential and commercial areas.
- For use in power and control circuits and telecommunication power supply systems.
- Suitable for fixed installations in environments with ambient temperatures between -40°C to +90°C.
- Suitable for outdoor applications due to UV-resistant outer sheath.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power cables
Weight
0.758 kg
Copper index
460.000 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 0,6 / 1 kV AC rms according to IEC
Test voltage
3.5 kV
Product Design
Conductor count/size
5x10
Conductor cross-section (mm2)
10 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Conductor shape
Round
Conductor short form
nullx10 RM
Including protective conductor
Yes
Shielded
No
Nominal outer diameter
18.4 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
8 x outer diameter
Minimum bending radius in mm, stationary
147.2 mm
temperature, fixed installation
-40 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
No
Oil-resistant
No
Certifications and Standards
CE marked
Yes
VDE certified
No
HAR-certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® POWER LV (N)2XY
Article number | Conductor short form | Min. outer diameter | Max. outer diameter | Copper index | Weight |
---|---|---|---|---|---|
3800235 | nullx1.5 RM | 28.200 kg/km | 130 kg/km | ||
3800236 | nullx1.5 RM | 42.300 kg/km | 150 kg/km | ||
3800237 | nullx1.5 RM | 56.400 kg/km | 175 kg/km | ||
3800238 | nullx2.5 RM | 45.650 kg/km | 0.165 kg | ||
3800239 | nullx2.5 RM | 69.000 kg/km | 195 kg/km | ||
3800240 | nullx2.5 RM | 92.000 kg/km | 225 kg/km | ||
3800241 | nullx4 RM | 73.480 kg/km | 0.210 kg | ||
3800242 | nullx4 RM | 110.400 kg/km | 255 kg/km | ||
3800243 | nullx4 RM | 147.200 kg/km | 305 kg/km | ||
3800244 | nullx6 RM | 110.400 kg/km | 0.270 kg | ||
3800245 | nullx6 RM | 165.600 kg/km | 330 kg/km | ||
3800246 | nullx6 RM | 220.800 kg/km | 405 kg/km | ||
3800247 | nullx10 RM | 184.000 kg/km | 390 kg/km | ||
3800248 | nullx10 RM | 276.000 kg/km | 490 kg/km | ||
3800249 | nullx10 RM | 368.000 kg/km | 600 kg/km | ||
3800250 | nullx16 RM | 147.200 kg/km | 205 kg/km | ||
3800251 | nullx16 RM | 294.400 kg/km | 0.450 kg | ||
3800252 | nullx16 RM | 441.600 kg/km | 700 kg/km | ||
3800253 | nullx16 RM | 588.800 kg/km | 870 kg/km | ||
3800254 | nullx25 RM | 230.000 kg/km | 309 kg/km | ||
3800255 | nullx25 RM | 460.000 kg/km | 0.820 kg | ||
3800257 | nullx25 RM | 690.000 kg/km | 1000 kg/km | ||
3800260 | nullx25 RM | 920.000 kg/km | 1325 kg/km | ||
3800262 | nullx35 RM | 322.000 kg/km | 412 kg/km | ||
3800264 | nullx35 SM | 651.000 kg/km | 0.880 kg | ||
3800266 | nullx35 SM | 976.500 kg/km | 1180 kg/km | ||
3800267 | nullx35 RM/16 | 1113.200 kg/km | 1450 kg/km | ||
3800269 | nullx35 SM | 1288.000 kg/km | 1.600 kg | ||
3800270 | nullx50 RM | 460.000 kg/km | 540 kg/km | ||
3800271 | nullx50 SM | 930.000 kg/km | 1.140 kg | ||
3800272 | nullx50 SM | 1395.000 kg/km | 1600 kg/km | ||
3800273 | nullx50 RM/25 | 1610.000 kg/km | 2050 kg/km | ||
3800274 | nullx50 SM | 1840.000 kg/km | 2200 kg/km | ||
3800275 | nullx70 RM | 644.000 kg/km | 760 kg/km | ||
3800276 | nullx70 SM | 1302.000 kg/km | 1.560 kg | ||
3800277 | nullx70 SM | 1953.000 kg/km | 2240 kg/km | ||
3800278 | nullx70 RM/35 | 2254.000 kg/km | 2750 kg/km | ||
3800279 | nullx70 SM | 2576.000 kg/km | 3050 kg/km | ||
3800280 | nullx95 RM | 874.000 kg/km | 1020 kg/km | ||
3800281 | nullx95 SM | 1767.000 kg/km | 2.130 kg | ||
3800282 | nullx95 SM | 2650.500 kg/km | 3050 kg/km | ||
3800283 | nullx95 RM/50 | 3082.000 kg/km | 3750 kg/km | ||
3800284 | nullx95 SM | 3496.000 kg/km | 4070 kg/km | ||
3800285 | nullx120 RM | 1104.000 kg/km | 1270 kg/km | ||
3800286 | nullx120 SM | 2232.000 kg/km | 2.640 kg | ||
3800287 | nullx120 SM | 3348.000 kg/km | 3800 kg/km | ||
3800288 | nullx120 RM/70 | 3956.000 kg/km | 4750 kg/km | ||
3800289 | nullx120 SM | 4416.000 kg/km | 5195 kg/km | ||
3800290 | nullx150 RM | 1380.000 kg/km | 1560 kg/km | ||
3800291 | nullx150 SM | 2790.000 kg/km | 3.270 kg | ||
3800292 | nullx150 SM | 4185.000 kg/km | 4640 kg/km | ||
3800293 | nullx150 RM/70 | 4784.000 kg/km | 5700 kg/km | ||
3800294 | nullx150 SM | 5520.000 kg/km | 6350 kg/km | ||
3800295 | nullx185 RM | 1702.000 kg/km | 1930 kg/km | ||
3800296 | nullx185 SM | 3441.000 kg/km | 4.040 kg | ||
3800297 | nullx185 SM | 5161.500 kg/km | 5870 kg/km | ||
3800298 | nullx185 RM/95 | 5980.000 kg/km | 7705 kg/km | ||
3800299 | nullx185 SM | 6808.000 kg/km | 7890 kg/km | ||
3800300 | nullx240 RM | 2208.000 kg/km | 2510 kg/km | ||
3800301 | nullx240 SM | 4464.000 kg/km | 5.250 kg | ||
3800302 | nullx240 SM | 6696.000 kg/km | 7670 kg/km | ||
3800303 | nullx240 RM/10 | 7728.000 kg/km | 9250 kg/km | ||
3800304 | nullx240 SM | 8832.000 kg/km | 10400 kg/km | ||
3800305 | nullx300 RM | 2760.000 kg/km | 3120 kg/km | ||
3800306 | nullx300 SM | 5580.000 kg/km | 6.560 kg | ||
3800307 | nullx300 SM | 8370.000 kg/km | 9.460 kg | ||
3800308 | nullx300 RM/150 | 9802.400 kg/km | 11.500 kg | ||
3800309 | nullx300 SM | 1113.200 kg/km | 12.810 kg | ||
3800310 | nullx400 RM | 3528.580 kg/km | 3.970 kg | ||
3800311 | nullx500 RM | 4600.000 kg/km | 4.980 kg | ||
3800312 | nullx630 RM | 5743.610 kg/km | 6.400 kg | ||
3800313 | nullx800 RM | 7360.000 kg/km | 8.190 kg | ||
3800314 | nullx1000 RM | 9200.000 kg/km | 10.265 kg | ||
3803080 | nullx2.5 RM | 115.000 kg/km | 255 kg/km | ||
3803081 | nullx4 RM | 184.000 kg/km | 260 kg/km | ||
3803082 | nullx6 RM | 276.000 kg/km | 475 kg/km | ||
3803084 | nullx1.5 RM | 98.700 kg/km | 0.250 kg | ||
3803085 | nullx1.5 RM | 169.200 kg/km | 375 kg/km | ||
3803086 | nullx1.5 RM | 338.400 kg/km | 710 kg/km | ||
3803088 | nullx2.5 RM | 161.000 kg/km | 320 kg/km | ||
3803089 | nullx2.5 RM | 276.000 kg/km | 475 kg/km | ||
3804030 | nullx1.5 RM | 70.500 kg/km | 0.192 kg | ||
3804031 | nullx10 RM | 460.000 kg/km | 0.758 kg | ||
3804032 | nullx16 RM | 736.000 kg/km | 1.135 kg | ||
3804033 | nullx25 RM | 1150.000 kg/km | 1.742 kg | ||
3804034 | nullx35 RM | 1610.000 kg/km | 2.355 kg | ||
3804035 | nullx1.5 RM | 98.700 kg/km | 250 kg/km | ||
3804036 | nullx1.5 RM | 169.200 kg/km | 375 kg/km | ||
3804037 | nullx1.5 RM | 197.400 kg/km | 420 kg/km | ||
3804038 | nullx1.5 RM | 225.600 kg/km | 468 kg/km | ||
3804039 | nullx1.5 RM | 267.900 kg/km | 540 kg/km | ||
3804040 | nullx1.5 RM | 338.400 kg/km | 710 kg/km | ||
3804041 | nullx1.5 RM | 380.700 kg/km | 737 kg/km | ||
3804042 | nullx1.5 RM | 521.700 kg/km | 0.970 kg | ||
3804043 | nullx1.5 RM | 676.800 kg/km | 1230 kg/km | ||
3804044 | nullx2.5 RM | 161.000 kg/km | 320 kg/km | ||
3804045 | nullx2.5 RM | 276.000 kg/km | 475 kg/km | ||
3804046 | nullx2.5 RM | 322.000 kg/km | 598 kg/km | ||
3804047 | nullx2.5 RM | 368.000 kg/km | 672 kg/km | ||
3804048 | nullx2.5 RM | 437.000 kg/km | 780 kg/km | ||
3804049 | nullx2.5 RM | 552.000 kg/km | 972 kg/km | ||
3804050 | nullx2.5 RM | 621.000 kg/km | 1075 kg/km | ||
3804051 | nullx2.5 RM | 851.000 kg/km | 1.427 kg | ||
3804052 | nullx2.5 RM | 1104.000 kg/km | 1836 kg/km |