ÖLFLEX® FIRE 6387 MC Control 4 x 2.5 OG
Power and control cable; U0/U: 300/500 V; LSZH; Fixed Installation
Benefits
- Fire-resistant, multi-core control cable, with 0.3/0.5 kV nominal voltage.
- Low smoke density in the event of fire (according to DIN EN IEC 61034-2), with mica-based tape protection
- Does not produce corrosive acids or hazardous gases in the event of a fire, due to halogen free core insulation and sheath compound accordingto DIN EN IEC 60754-1.
- Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2).
- Flame retardant cable design with XLPE and LSHF insulation reduces the risk of flame propagation and high smoke density in the event of a fire.
- Conforms to SS 299 PLS Class 1A and BS 6387 Cat. CWZ fire safety standards; tested and certified according to IEC 60092-350.
- TÜV SÜD PSB tested and certified for Singapore market.
Applications
- Specially designed for wiring applications in critical life safety systems, such as emergency lighting systems.
- Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
- Suitable for environments with ambient temperatures between -30°C to +90°C.
- Particularly useful in areas where prolonged circuit integrity in a fire situation is critical.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
0.203 kg
Copper index
96.000 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 300 / 500 V AC rms according to IEC
Test voltage
3.5 kV
Product Design
Conductor count/size
4x2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Including protective conductor
No
Number of cores
4
Shielded
No
Nominal outer diameter
12.3 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
LSZH
Cable insulation colour
orange
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, stationary
123.0 mm
temperature, fixed installation
-30 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-22
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1IEC 60754-2
Oil-resistant
No
Certifications and Standards
CE marked
Yes
VDE certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FIRE 6387 MC Control
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Min. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|---|
3806560 | 2 | No | 1 mm² | 19.200 kg/km | 0.069 kg | ||
3806561 | 2 | No | 1 mm² | 19.200 kg/km | 0.069 kg | ||
3806562 | 2 | No | 1 mm² | 19.200 kg/km | 0.069 kg | ||
3806563 | 3 | No | 1 mm² | 28.800 kg/km | 0.088 kg | ||
3806564 | 4 | No | 1 mm² | 38.400 kg/km | 0.110 kg | ||
3806565 | 5 | Yes | 1 mm² | 48.000 kg/km | 0.136 kg | ||
3806566 | 7 | No | 1 mm² | 67.200 kg/km | 0.170 kg | ||
3806567 | 8 | No | 1 mm² | 76.800 kg/km | 0.199 kg | ||
3806568 | 10 | No | 1 mm² | 96.000 kg/km | 0.255 kg | ||
3806569 | 12 | No | 1 mm² | 115.200 kg/km | 0.281 kg | ||
3806570 | 14 | No | 1 mm² | 134.400 kg/km | 0.321 kg | ||
3806571 | 16 | No | 1 mm² | 153.600 kg/km | 0.367 kg | ||
3806572 | 19 | No | 1 mm² | 182.400 kg/km | 0.420 kg | ||
3806573 | 24 | No | 1 mm² | 230.400 kg/km | 0.545 kg | ||
3806574 | 27 | No | 1 mm² | 259.200 kg/km | 0.588 kg | ||
3806575 | 30 | No | 1 mm² | 288.000 kg/km | 0.663 kg | ||
3806576 | 33 | No | 1 mm² | 316.800 kg/km | 0.706 kg | ||
3806577 | 37 | No | 1 mm² | 355.200 kg/km | 0.782 kg | ||
3806578 | 61 | No | 1 mm² | 585.600 kg/km | 1.257 kg | ||
3806580 | 2 | No | 1.5 mm² | 28.800 kg/km | 0.088 kg | ||
3806581 | 2 | No | 1.5 mm² | 28.800 kg/km | 0.088 kg | ||
3806582 | 2 | No | 1.5 mm² | 28.800 kg/km | 0.088 kg | ||
3806583 | 3 | No | 1.5 mm² | 43.200 kg/km | 0.115 kg | ||
3806584 | 4 | No | 1.5 mm² | 57.600 kg/km | 0.147 kg | ||
3806585 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 0.182 kg | ||
3806586 | 7 | No | 1.5 mm² | 100.800 kg/km | 0.230 kg | ||
3806587 | 8 | No | 1.5 mm² | 115.200 kg/km | 0.268 kg | ||
3806588 | 10 | No | 1.5 mm² | 144.000 kg/km | 0.346 kg | ||
3806589 | 12 | No | 1.5 mm² | 172.800 kg/km | 0.383 kg | ||
3806590 | 14 | No | 1.5 mm² | 201.600 kg/km | 0.438 kg | ||
3806591 | 16 | No | 1.5 mm² | 230.400 kg/km | 0.502 kg | ||
3806592 | 19 | No | 1.5 mm² | 273.600 kg/km | 0.576 kg | ||
3806593 | 24 | No | 1.5 mm² | 345.600 kg/km | 0.749 kg | ||
3806594 | 27 | No | 1.5 mm² | 388.800 kg/km | 0.810 kg | ||
3806595 | 30 | No | 1.5 mm² | 432.000 kg/km | 0.913 kg | ||
3806596 | 33 | No | 1.5 mm² | 475.200 kg/km | 0.974 kg | ||
3806597 | 37 | No | 1.5 mm² | 532.800 kg/km | 1.081 kg | ||
3806598 | 61 | No | 1.5 mm² | 878.400 kg/km | 1.746 kg | ||
3806600 | 2 | No | 2.5 mm² | 48.000 kg/km | 0.118 kg | ||
3806601 | 2 | No | 2.5 mm² | 48.000 kg/km | 0.118 kg | ||
3806602 | 2 | No | 2.5 mm² | 48.000 kg/km | 0.118 kg | ||
3806603 | 3 | No | 2.5 mm² | 72.000 kg/km | 0.157 kg | ||
3806604 | 4 | No | 2.5 mm² | 96.000 kg/km | 0.203 kg | ||
3806605 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 0.253 kg | ||
3806606 | 7 | No | 2.5 mm² | 168.000 kg/km | 0.322 kg | ||
3806607 | 8 | No | 2.5 mm² | 192.000 kg/km | 0.376 kg | ||
3806608 | 10 | No | 2.5 mm² | 240.000 kg/km | 0.485 kg | ||
3806609 | 12 | No | 2.5 mm² | 288.000 kg/km | 0.541 kg | ||
3806610 | 14 | No | 2.5 mm² | 336.000 kg/km | 0.621 kg | ||
3806611 | 16 | No | 2.5 mm² | 384.000 kg/km | 0.713 kg | ||
3806612 | 19 | No | 2.5 mm² | 456.000 kg/km | 0.821 kg | ||
3806613 | 24 | No | 2.5 mm² | 576.000 kg/km | 1.066 kg | ||
3806614 | 27 | No | 2.5 mm² | 648.000 kg/km | 1.158 kg | ||
3806615 | 30 | No | 2.5 mm² | 720.000 kg/km | 1.305 kg | ||
3806616 | 33 | No | 2.5 mm² | 792.000 kg/km | 1.396 kg | ||
3806617 | 37 | No | 2.5 mm² | 888.000 kg/km | 1.552 kg | ||
3806618 | 61 | No | 2.5 mm² | 1464.000 kg/km | 2.517 kg |