NYY-J 5x70 RM 0,6/1kV
Power cables; 5x70 RM; NYY-J; U0/U: 0,6/1 kV; Bare Copper; PVC; VDE certified; Fixed Installation
Benefits
- Suitable for direct underground installation thanks to tough insulation and sheath material (PVC). The robust materials protect against harmful environmental influences and chemicals.
- A common core wrapping made of a filling compound ensures additional strength of the cable.
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Insulated copper conductors are single or multi-wire, round or sector-shaped.
- Copper conductors have a higher current rating and a lower voltage drop compared to aluminium conductors and measured at the conductor cross-section.
Applications
- Can be used universally for connecting the power supply in buildings and industrial facilities.
- Suitable for energy distribution in power and converter stations.
- For fixed installation in water, air, earth and concrete. In the ground, the minimum installation depth without additional, suitable protection is 0.6 m, and at least 0.8 m under roads.
- Can be used in dry, damp or wet environments.
- Suitable for medium mechanical stress.
- Suitable for outdoor use, subject to the temperature range.
Technical Attributes
General Information
Product type
Power cables
Weight
4465 kg/km
Copper index
3360.000 kg/km
copper index (lb)
22578.276 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
4 kV
Current rating according to
VDE 0276-603
Max. conductor resistance at 20°C
0.268 Ω/km
Product Design
N-German standard cables
NYY-J
Conductor count/size
5x50 RM
Conductor cross-section (mm2)
70 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Conductor shape
Round
Conductor short form
5x70 RM
Including protective conductor
Yes
Number of cores
5
Filling compound over the core assembly
Yes
Shielded
No
Min. outer diameter
18 mm
Max. outer diameter
21 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
Fixed Installation
Suitable for underground installation
directin cable trenchin protective cable conduit
For torsional load
No
Minimum bending radius, fixed installation
12 x outer diameter
Minimum bending radius in mm, stationary
315.0 mm
temperature, fixed installation
-40 °C to 70 °C
Installation temperature min.
-5 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
VDE certified
Yes
Product standard VDE
VDE 0276-603
HAR-certified
No
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from NYY
Article number | Conductor short form | N-German standard cables | Min. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|
15500013 | 3x1.5 RE | NYY-J | 43.000 kg/km | 169 kg/km | ||
15500023 | 4x1.5 RE | NYY-J | 58.000 kg/km | 256 kg/km | ||
15500033 | 5x1.5 RE | NYY-J | 72.000 kg/km | 238 kg/km | ||
1550004 | 7x1.5 RE | NYY-J | 101.000 kg/km | 276 kg/km | ||
1550005 | 10x1.5 RE | NYY-J | 144.000 kg/km | 520 kg/km | ||
1550006 | 12x1.5 RE | NYY-J | 173.000 kg/km | 560 kg/km | ||
1550007 | 16x1.5 RE | NYY-J | 230.000 kg/km | 680 kg/km | ||
1550008 | 19x1.5 RE | NYY-J | 274.000 kg/km | 760 kg/km | ||
1550009 | 24x1.5 RE | NYY-J | 346.000 kg/km | 900 kg/km | ||
15500103 | 3x2.5 RE | NYY-J | 72.000 kg/km | 212 kg/km | ||
15500113 | 4x2.5 RE | NYY-J | 96.000 kg/km | 236 kg/km | ||
15500123 | 5x2.5 RE | NYY-J | 120.000 kg/km | 323 kg/km | ||
1550013 | 7x2.5 RE | NYY-J | 168.000 kg/km | 450 kg/km | ||
1550014 | 5x35 RM | NYY-J | 18 mm | 1680.000 kg/km | 3000 kg/km | |
15500153 | 3x35 SM/16RE | NYY-J | 25 mm | 1162.000 kg/km | 1701 kg/km | |
15500163 | 3x50 SM/25RM | NYY-J | 28 mm | 1680.000 kg/km | 2383 kg/km | |
15500173 | 3x70 SM/35SM | NYY-J | 31 mm | 2352.000 kg/km | 3196 kg/km | |
15500183 | 3x95 SM/50SM | NYY-J | 36 mm | 3216.000 kg/km | 4271 kg/km | |
15500193 | 3x240 SM/120SM | NYY-J | 52 mm | 8064.000 kg/km | 10162 kg/km | |
15500203 | 4x4 RE | NYY-J | 14 mm | 154.000 kg/km | 362 kg/km | |
15500213 | 4x6 RE | NYY-J | 15 mm | 230.000 kg/km | 547 kg/km | |
15500223 | 4x10 RE | NYY-J | 17 mm | 384.000 kg/km | 743 kg/km | |
15500233 | 4x16 RE | NYY-J | 19 mm | 614.000 kg/km | 1039 kg/km | |
15500243 | 4x25 RM | NYY-J | 19 mm | 960.000 kg/km | 1620 kg/km | |
15500253 | 4x50 SM | NYY-J | 19 mm | 1920.000 kg/km | 2639 kg/km | |
15500263 | 5x4 RE | NYY-J | 15 mm | 192.000 kg/km | 510 kg/km | |
15500273 | 5x6 RE | NYY-J | 18 mm | 288.000 kg/km | 640 kg/km | |
15500283 | 5x25 RM | NYY-J | 19 mm | 1200.000 kg/km | 2150 kg/km | |
1550030 | 1x25 RM | NYY-J | 12 mm | 240.000 kg/km | 380 kg/km | |
1550032 | 1x50 RM | NYY-J | 14 mm | 480.000 kg/km | 650 kg/km | |
1550033 | 1x70 RM | NYY-J | 16 mm | 672.000 kg/km | 864 kg/km | |
1550034 | 1x16 RE | NYY-J | 10 mm | 154.000 kg/km | 255 kg/km | |
1550035 | 1x120 RM | NYY-J | 19 mm | 1152.000 kg/km | 1400 kg/km | |
1550036 | 1x150 RM | NYY-J | 21 mm | 1440.000 kg/km | 1700 kg/km | |
1550037 | 1x185 RM | NYY-J | 23 mm | 1776.000 kg/km | 2080 kg/km | |
1550038 | 1x35 RM | NYY-J | 13 mm | 336.000 kg/km | 447 kg/km | |
1550040 | 1x10 RE | NYY-J | 9 mm | 96.000 kg/km | 190 kg/km | |
1550041 | 1x95 RM | NYY-J | 18 mm | 912.000 kg/km | 1100 kg/km | |
1550042 | 1x240 RM | NYY-J | 26 mm | 2304.000 kg/km | 2700 kg/km | |
1550045 | 1x300 RM | NYY-J | 28 mm | 2880.000 kg/km | 4300 kg/km | |
15500583 | 3x4 RE | NYY-J | 13 mm | 115.000 kg/km | 292 kg/km | |
15500593 | 3x6 RE | NYY-J | 13 mm | 173.000 kg/km | 466 kg/km | |
15500603 | 3x10 RE | NYY-J | 13 mm | 288.000 kg/km | 629 kg/km | |
15500613 | 3x16 RE | NYY-J | 18 mm | 461.000 kg/km | 850 kg/km | |
15500713 | 3x25 RM/16RE | NYY-J | 25 mm | 874.000 kg/km | 1595 kg/km | |
15500723 | 3x120 SM/70SM | NYY-J | 37 mm | 4128.000 kg/km | 5281 kg/km | |
15500733 | 3x150 SM/70SM | NYY-J | 42 mm | 4992.000 kg/km | 6408 kg/km | |
15500743 | 3x185 SM/95SM | NYY-J | 46 mm | 6240.000 kg/km | 7909 kg/km | |
15500753 | 4x35 SM | NYY-J | 46 mm | 1344.000 kg/km | 1916 kg/km | |
15500763 | 4x70 SM | NYY-J | 46 mm | 2688.000 kg/km | 3576 kg/km | |
15500773 | 4x95 SM | NYY-J | 46 mm | 3648.000 kg/km | 4746 kg/km | |
15500783 | 4x120 SM | NYY-J | 46 mm | 4608.000 kg/km | 5813 kg/km | |
15500793 | 4x150 SM | NYY-J | 46 mm | 5760.000 kg/km | 7263 kg/km | |
15500803 | 4x185 SM | NYY-J | 46 mm | 7104.000 kg/km | 8905 kg/km | |
15500813 | 4x240 SM | NYY-J | 46 mm | 9216.000 kg/km | 11430 kg/km | |
15500823 | 5x10 RE | NYY-J | 19 mm | 480.000 kg/km | 899 kg/km | |
15500833 | 5x16 RE | NYY-J | 22 mm | 768.000 kg/km | 1240 kg/km | |
1550084 | 14x1.5 RE | NYY-J | 22 mm | 202.000 kg/km | 620 kg/km | |
1550086 | 30x1.5 RE | NYY-J | 22 mm | 432.000 kg/km | 1100 kg/km | |
1550090 | 10x2.5 RE | NYY-J | 22 mm | 240.000 kg/km | 630 kg/km | |
1550091 | 12x2.5 RE | NYY-J | 22 mm | 288.000 kg/km | 680 kg/km | |
1550092 | 14x2.5 RE | NYY-J | 22 mm | 336.000 kg/km | 790 kg/km | |
1550094 | 19x2.5 RE | NYY-J | 22 mm | 456.000 kg/km | 990 kg/km | |
1550096 | 24x2.5 RE | NYY-J | 22 mm | 576.000 kg/km | 1300 kg/km | |
1550097 | 30x2.5 RE | NYY-J | 22 mm | 720.000 kg/km | 1400 kg/km | |
1550104 | 5x50 RM | NYY-J | 18 mm | 2400.000 kg/km | 3325 kg/km | |
1550105 | 5x70 RM | NYY-J | 18 mm | 3360.000 kg/km | 4465 kg/km | |
15502003 | 2x1.5 RE | NYY-O | 22 mm | 29.000 kg/km | 210 kg/km | |
1550205 | 1x10 RE | NYY-O | 9 mm | 96.000 kg/km | 176 kg/km | |
1550206 | 1x16 RE | NYY-O | 10 mm | 154.000 kg/km | 239 kg/km | |
1550207 | 1x25 RM | NYY-O | 12 mm | 240.000 kg/km | 380 kg/km | |
1550208 | 1x35 RM | NYY-O | 13 mm | 336.000 kg/km | 447 kg/km | |
1550209 | 1x50 RM | NYY-O | 14 mm | 480.000 kg/km | 650 kg/km | |
1550210 | 1x70 RM | NYY-O | 16 mm | 672.000 kg/km | 864 kg/km | |
1550211 | 1x95 RM | NYY-O | 18 mm | 912.000 kg/km | 1132 kg/km | |
1550212 | 1x120 RM | NYY-O | 19 mm | 1152.000 kg/km | 1405 kg/km | |
1550213 | 1x150 RM | NYY-O | 21 mm | 1440.000 kg/km | 1710 kg/km | |
1550214 | 1x185 RM | NYY-O | 23 mm | 1776.000 kg/km | 2080 kg/km | |
1550215 | 1x240 RM | NYY-O | 26 mm | 2304.000 kg/km | 2669 kg/km | |
1550216 | 1x300 RM | NYY-O | 28 mm | 2880.000 kg/km | 3305 kg/km | |
1550218 | 1x500 RM | NYY-O | 35 mm | 4800.000 kg/km | 5400 kg/km | |
15502193 | 2x2.5 RE | NYY-O | 28 mm | 48.000 kg/km | 250 kg/km | |
15502203 | 2x4 RE | NYY-O | 28 mm | 77.000 kg/km | 360 kg/km | |
15502213 | 2x6 RE | NYY-O | 28 mm | 115.000 kg/km | 400 kg/km | |
15502223 | 2x10 RE | NYY-O | 28 mm | 192.000 kg/km | 500 kg/km | |
15502503 | 4x4 RE | NYY-O | 14 mm | 154.000 kg/km | 439 kg/km | |
15502533 | 4x16 RE | NYY-O | 19 mm | 614.000 kg/km | 1039 kg/km | |
15502543 | 4x25 RM | NYY-O | 19 mm | 960.000 kg/km | 1620 kg/km | |
15502563 | 4x50 SM | NYY-O | 19 mm | 1920.000 kg/km | 2639 kg/km | |
15502573 | 4x70 SM | NYY-O | 19 mm | 2688.000 kg/km | 3576 kg/km | |
15502583 | 4x95 SM | NYY-O | 19 mm | 3648.000 kg/km | 4746 kg/km |