NA2XS2Y 1x70 RM/16 6/10kV
Medium-voltage cable; 1x70 RM; U0/U: 6/10 kV; Aluminium; PE; Shielded; VDE certified; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
38107887
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
NA2XS2Y 1x70 RM/16 6/10kV Medium-voltage cable -  Primary Image
NA2XS2Y 1x70 RM/16 6/10kV Medium-voltage cable -  Primary Image NA2XS2Y 1x70 RM/16 6/10kV Medium-voltage cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
icon sturgeon signal
icon sturgeon signal
VDE certified
VDE certified

Benefits

  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
  • Robust during installation and operation thanks to robust PE outer sheath.
  • Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
  • Available in conductor cross-sections up to 800 mm2.
  • Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.

Applications

  • Suitable for energy distribution in medium-voltage networks.
  • For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
  • Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks, but not flame-retardant according to IEC 60332-1-2.
  • Suitable for high mechanical stress due to the PE outer sheath.
  • Suitable for outdoor use.
  • Use at temperatures up to -40°C possible.
Show less
Show all

Technical Attributes

General Information

Product type

Medium-voltage cable

Weight

701 kg/km

Aluminium index

203.000 kg/km

Copper index

182.000 kg/km

Electrical Characteristics

Nominal voltage

U0/U: 6/10 kV AC rms according to IEC

Test voltage

15 kV

Current rating according to

VDE 0276-620

Max. conductor resistance at 20°C

0.443 Ω/km

Product Design

N-German standard cables

NA2XS2Y

Conductor count/size

1x70 RM/16

Conductor cross-section (mm2)

70 mm²

Conductor material

Aluminium

Conductor design

IEC 60228 class 2: multi-wire

Conductor shape

Round

Conductor short form

1x70 RM

Number of cores

1

Shielded

Yes

Type of overall screen

Copper wires with cross-conductor copper spiral

Min. outer diameter

25 mm

Max. outer diameter

31 mm

Shape of cable

Round

Core insulation base material

Cross-linked polyethylene

Core insulation base material, shortname

XLPE

Base material of outer sheath

Polyethylene

Base material of outer sheath, shortname

PE

Cable insulation colour

black

Product Characteristics

Application area

Fixed Installation

Suitable for underground installation

direct
in cable trench
in protective cable conduit

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, stationary

465.0 mm

temperature, fixed installation

-40 °C to 90 °C

Installation temperature min.

-20 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

Longitudinally watertight

No

Laterally watertight

No

Certifications and Standards

CE marked

No

VDE certified

Yes

Product standard VDE

VDE 0276-620

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from NA2XS2Y

Article number Conductor short form Nominal voltage Min. outer diameter Min. outer diameter Copper index Aluminium index Weight
1550993 1x630 RM U0/U: 12/20 kV AC rms according to IEC 48 mm 48 mm 394.000 kg/km 1827.000 kg/km 3281 kg/km
1552072 1x800 RM U0/U: 12/20 kV AC rms according to IEC 53 mm 53 mm 394.000 kg/km 2320.000 kg/km 3983 kg/km
1552075 1x120 RM U0/U: 12/20 kV AC rms according to IEC 32 mm 32 mm 182.000 kg/km 348.000 kg/km 1078 kg/km
30018695 1x150 RM U0/U: 12/20 kV AC rms according to IEC 33 mm 33 mm 283.000 kg/km 435.000 kg/km 1267 kg/km
3033789 1x400 RM U0/U: 12/20 kV AC rms according to IEC 43 mm 43 mm 394.000 kg/km 1160.000 kg/km 2224 kg/km
32701312 1x50 RM U0/U: 12/20 kV AC rms according to IEC 28 mm 28 mm 182.000 kg/km 145.000 kg/km 767 kg/km
32702885 1x240 RM U0/U: 6/10 kV AC rms according to IEC 33 mm 33 mm 283.000 kg/km 696.000 kg/km 1414 kg/km
32702886 1x150 RM U0/U: 6/10 kV AC rms according to IEC 29 mm 29 mm 283.000 kg/km 435.000 kg/km 1081 kg/km
38000020 1x95 RM U0/U: 12/20 kV AC rms according to IEC 31 mm 31 mm 182.000 kg/km 276.000 kg/km 974 kg/km
38105313 1x500 RM U0/U: 6/10 kV AC rms according to IEC 41 mm 41 mm 394.000 kg/km 1450.000 kg/km 2367 kg/km
38106519 1x240 RM U0/U: 12/20 kV AC rms according to IEC 38 mm 38 mm 283.000 kg/km 696.000 kg/km 1625 kg/km
38106595 1x185 RM U0/U: 12/20 kV AC rms according to IEC 35 mm 35 mm 283.000 kg/km 537.000 kg/km 1412 kg/km
38107886 1x50 RM U0/U: 6/10 kV AC rms according to IEC 24 mm 24 mm 182.000 kg/km 145.000 kg/km 617 kg/km
38107887 1x70 RM U0/U: 6/10 kV AC rms according to IEC 25 mm 25 mm 182.000 kg/km 203.000 kg/km 701 kg/km
38107888 1x95 RM U0/U: 6/10 kV AC rms according to IEC 26 mm 26 mm 182.000 kg/km 276.000 kg/km 805 kg/km
38107889 1x120 RM U0/U: 6/10 kV AC rms according to IEC 28 mm 28 mm 182.000 kg/km 348.000 kg/km 900 kg/km
38107890 1x185 RM U0/U: 6/10 kV AC rms according to IEC 31 mm 31 mm 283.000 kg/km 537.000 kg/km 1215 kg/km
38107891 1x300 RM U0/U: 6/10 kV AC rms according to IEC 36 mm 36 mm 283.000 kg/km 870.000 kg/km 1614 kg/km
38107892 1x400 RM U0/U: 6/10 kV AC rms according to IEC 38 mm 38 mm 394.000 kg/km 1160.000 kg/km 2022 kg/km
38107893 1x630 RM U0/U: 6/10 kV AC rms according to IEC 44 mm 44 mm 394.000 kg/km 1827.000 kg/km 2815 kg/km
38107894 1x35 RM U0/U: 12/20 kV AC rms according to IEC 27 mm 27 mm 182.000 kg/km 102.000 kg/km 700 kg/km
38107895 1x70 RM U0/U: 12/20 kV AC rms according to IEC 30 mm 30 mm 182.000 kg/km 203.000 kg/km 860 kg/km
38107896 1x70 RM U0/U: 12/20 kV AC rms according to IEC 30 mm 30 mm 283.000 kg/km 203.000 kg/km 950 kg/km
38107897 1x300 RM U0/U: 12/20 kV AC rms according to IEC 40 mm 40 mm 283.000 kg/km 870.000 kg/km 1839 kg/km
38107898 1x500 RM U0/U: 12/20 kV AC rms according to IEC 46 mm 46 mm 394.000 kg/km 1450.000 kg/km 2597 kg/km
38107899 1x50 RM U0/U: 18/30 kV AC rms according to IEC 32 mm 32 mm 182.000 kg/km 145.000 kg/km 980 kg/km
38107900 1x70 RM U0/U: 18/30 kV AC rms according to IEC 34 mm 34 mm 182.000 kg/km 303.000 kg/km 1083 kg/km
38107901 1x95 RM U0/U: 18/30 kV AC rms according to IEC 35 mm 35 mm 182.000 kg/km 276.000 kg/km 1209 kg/km
38107902 1x120 RM U0/U: 18/30 kV AC rms according to IEC 37 mm 37 mm 182.000 kg/km 348.000 kg/km 1324 kg/km
38107903 1x150 RM U0/U: 18/30 kV AC rms according to IEC 38 mm 38 mm 283.000 kg/km 435.000 kg/km 1522 kg/km
38107904 1x185 RM U0/U: 18/30 kV AC rms according to IEC 40 mm 40 mm 283.000 kg/km 537.000 kg/km 1680 kg/km
38107905 1x240 RM U0/U: 18/30 kV AC rms according to IEC 42 mm 42 mm 283.000 kg/km 696.000 kg/km 1910 kg/km
38107906 1x300 RM U0/U: 18/30 kV AC rms according to IEC 45 mm 45 mm 283.000 kg/km 870.000 kg/km 2141 kg/km
38107907 1x400 RM U0/U: 18/30 kV AC rms according to IEC 48 mm 48 mm 394.000 kg/km 1160.000 kg/km 2547 kg/km
38107908 1x500 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 51 mm 394.000 kg/km 1450.000 kg/km 2956 kg/km
38107909 1x630 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 51 mm 394.000 kg/km 1827.000 kg/km 3465 kg/km
Show less
Show all

Why Choose Lapp