NA2XS(F)2Y 1x70 RM/16 6/10kV
Medium-voltage cable; 1x70 RM; U0/U: 6/10 kV; Aluminium; PE; Shielded; VDE certified; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
38107610
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
NA2XS(F)2Y 1x70 RM/16 6/10kV Medium-voltage cable -  Primary Image
NA2XS(F)2Y 1x70 RM/16 6/10kV Medium-voltage cable -  Primary Image NA2XS(F)2Y 1x70 RM/16 6/10kV Medium-voltage cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
waterproof
waterproof
icon sturgeon signal
icon sturgeon signal
VDE certified
VDE certified

Benefits

  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
  • Robust during installation and operation thanks to robust PE outer sheath.
  • Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.

Applications

  • Suitable for energy distribution in medium-voltage networks.
  • For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
  • Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks, but not flame-retardant according to IEC 60332-1-2.
  • Suitable for high mechanical stress due to the PE outer sheath.
  • Suitable for outdoor use.
  • Use at temperatures up to -40°C possible.
Show less
Show all

Technical Attributes

General Information

Product type

Medium-voltage cable

Weight

709 kg/km

Aluminium index

203.000 kg/km

Copper index

182.000 kg/km

Electrical Characteristics

Nominal voltage

U0/U: 6/10 kV AC rms according to IEC

Test voltage

15 kV

Current rating according to

VDE 0276-620

Max. conductor resistance at 20°C

0.443 Ω/km

Product Design

N-German standard cables

NA2XS(F)2Y

Conductor count/size

1x70 RM/16

Conductor cross-section (mm2)

70 mm²

Conductor material

Aluminium

Conductor design

IEC 60228 class 2: multi-wire

Conductor shape

Round

Conductor short form

1x70 RM

Number of cores

1

Shielded

Yes

Type of overall screen

Copper wires with cross-conductor copper spiral

Min. outer diameter

25 mm

Max. outer diameter

31 mm

Shape of cable

Round

Core insulation base material

Cross-linked polyethylene

Core insulation base material, shortname

XLPE

Base material of outer sheath

Polyethylene

Base material of outer sheath, shortname

PE

Cable insulation colour

black

Product Characteristics

Application area

Fixed Installation

Suitable for underground installation

direct
in cable trench
in protective cable conduit

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, stationary

465.0 mm

temperature, fixed installation

-40 °C to 90 °C

Installation temperature min.

-20 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

PWIS-free

No

Longitudinally watertight

Yes

Laterally watertight

No

Water resistant

Yes

Certifications and Standards

CE marked

No

VDE certified

Yes

Product standard VDE

VDE 0276-620

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from NA2XS(F)2Y

Article number Conductor short form Nominal voltage Min. outer diameter Max. outer diameter Copper index Aluminium index Weight
1552026 1x50 RM U0/U: 6/10 kV AC rms according to IEC 24 mm 29 mm 182.000 kg/km 145.000 kg/km 617 kg/km
1552028 1x120 RM U0/U: 12/20 kV AC rms according to IEC 32 mm 38 mm 182.000 kg/km 348.000 kg/km 1079 kg/km
1552029 1x185 RM U0/U: 12/20 kV AC rms according to IEC 35 mm 41 mm 283.000 kg/km 536.500 kg/km 1413 kg/km
1552030 1x630 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 62 mm 394.000 kg/km 1827.000 kg/km 3498 kg/km
1552031 1x240 RM U0/U: 18/30 kV AC rms according to IEC 42 mm 48 mm 283.000 kg/km 696.000 kg/km 1912 kg/km
1552033 1x400 RM U0/U: 18/30 kV AC rms according to IEC 48 mm 54 mm 394.000 kg/km 1160.000 kg/km 2550 kg/km
1552045 1x500 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 57 mm 394.000 kg/km 1450.000 kg/km 2959 kg/km
1552065 1x800 RM U0/U: 12/20 kV AC rms according to IEC 53 mm 61 mm 394.000 kg/km 1827.000 kg/km 3727 kg/km
3037568 1x150 RM U0/U: 12/20 kV AC rms according to IEC 33 mm 39 mm 283.000 kg/km 435.000 kg/km 1268 kg/km
38000116 1x50 RM U0/U: 18/30 kV AC rms according to IEC 32 mm 38 mm 182.000 kg/km 145.000 kg/km 981 kg/km
38000155 1x70 RM U0/U: 12/20 kV AC rms according to IEC 30 mm 35 mm 182.000 kg/km 203.000 kg/km 868 kg/km
38000184 1x95 RM U0/U: 12/20 kV AC rms according to IEC 31 mm 36 mm 182.000 kg/km 275.500 kg/km 975 kg/km
38000476 1x95 RM U0/U: 18/30 kV AC rms according to IEC 35 mm 41 mm 182.000 kg/km 275.500 kg/km 1211 kg/km
38103208 1x1000 RM U0/U: 12/20 kV AC rms according to IEC 57 mm 68 mm 394.000 kg/km 2900.000 kg/km 4450 kg/km
38105412 1x150 RM U0/U: 18/30 kV AC rms according to IEC 38 mm 44 mm 283.000 kg/km 435.000 kg/km 1524 kg/km
38105413 1x300 RM U0/U: 18/30 kV AC rms according to IEC 45 mm 51 mm 283.000 kg/km 870.000 kg/km 2150 kg/km
38106295 1x120 RM U0/U: 18/30 kV AC rms according to IEC 37 mm 43 mm 182.000 kg/km 348.000 kg/km 1325 kg/km
38106386 1x185 RM U0/U: 6/10 kV AC rms according to IEC 31 mm 37 mm 283.000 kg/km 536.500 kg/km 1216 kg/km
38106387 1x185 RM U0/U: 18/30 kV AC rms according to IEC 40 mm 46 mm 283.000 kg/km 536.500 kg/km 1681 kg/km
38106514 1x800 RM U0/U: 18/30 kV AC rms according to IEC 58 mm 66 mm 394.000 kg/km 2320.000 kg/km 4152 kg/km
38107610 1x70 RM U0/U: 6/10 kV AC rms according to IEC 25 mm 31 mm 182.000 kg/km 203.000 kg/km 709 kg/km
38107611 1x95 RM U0/U: 6/10 kV AC rms according to IEC 26 mm 32 mm 182.000 kg/km 275.500 kg/km 805 kg/km
38107612 1x120 RM U0/U: 6/10 kV AC rms according to IEC 28 mm 34 mm 182.000 kg/km 348.000 kg/km 901 kg/km
38107614 1x400 RM U0/U: 6/10 kV AC rms according to IEC 38 mm 45 mm 394.000 kg/km 1160.000 kg/km 2024 kg/km
38107615 1x400 RM U0/U: 6/10 kV AC rms according to IEC 38 mm 45 mm 566.000 kg/km 1160.000 kg/km 2196 kg/km
38107616 1x500 RM U0/U: 6/10 kV AC rms according to IEC 41 mm 48 mm 394.000 kg/km 1450.000 kg/km 2369 kg/km
38107617 1x630 RM U0/U: 6/10 kV AC rms according to IEC 44 mm 54 mm 394.000 kg/km 1827.000 kg/km 2817 kg/km
38107618 1x800 RM U0/U: 6/10 kV AC rms according to IEC 49 mm 58 mm 394.000 kg/km 2320.000 kg/km 3381 kg/km
38107619 1x1000 RM U0/U: 12/20 kV AC rms according to IEC 52 mm 63 mm 394.000 kg/km 2900.000 kg/km 4100 kg/km
38107620 1x50 RM U0/U: 12/20 kV AC rms according to IEC 28 mm 33 mm 182.000 kg/km 145.000 kg/km 768 kg/km
38107621 1x150 RM U0/U: 12/20 kV AC rms according to IEC 33 mm 39 mm 182.000 kg/km 435.000 kg/km 1167 kg/km
38107622 1x70 RM U0/U: 18/30 kV AC rms according to IEC 34 mm 40 mm 182.000 kg/km 203.000 kg/km 1085 kg/km
38107623 1x95 RM U0/U: 18/30 kV AC rms according to IEC 35 mm 41 mm 394.000 kg/km 275.500 kg/km 1423 kg/km
38801523 1x150 RM U0/U: 6/10 kV AC rms according to IEC 29 mm 35 mm 283.000 kg/km 435.000 kg/km 1082 kg/km
38801724 1x400 RM U0/U: 12/20 kV AC rms according to IEC 43 mm 49 mm 394.000 kg/km 1160.000 kg/km 2226 kg/km
38801756 1x300 RM U0/U: 12/20 kV AC rms according to IEC 40 mm 46 mm 283.000 kg/km 870.000 kg/km 1845 kg/km
38801932 1x240 RM U0/U: 6/10 kV AC rms according to IEC 33 mm 39 mm 283.000 kg/km 696.000 kg/km 1415 kg/km
38801986 1x630 RM U0/U: 12/20 kV AC rms according to IEC 48 mm 57 mm 394.000 kg/km 1827.000 kg/km 3093 kg/km
38801987 1x240 RM U0/U: 12/20 kV AC rms according to IEC 38 mm 44 mm 283.000 kg/km 696.000 kg/km 1626 kg/km
38801988 1x500 RM U0/U: 12/20 kV AC rms according to IEC 46 mm 52 mm 394.000 kg/km 1450.000 kg/km 2599 kg/km
38802344 1x300 RM U0/U: 6/10 kV AC rms according to IEC 36 mm 41 mm 283.000 kg/km 870.000 kg/km 1620 kg/km
Show less
Show all

Why Choose Lapp