N2XS(F)2Y 1X500 RM/35 18/30kV
Medium-voltage cable; 1x500 RM; U0/U: 18/30 kV; Bare Copper; PE; Shielded; VDE certified; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
38104163
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
N2XS(F)2Y 1X500 RM/35 18/30kV Medium-voltage cable -  Primary Image
N2XS(F)2Y 1X500 RM/35 18/30kV Medium-voltage cable -  Primary Image N2XS(F)2Y 1X500 RM/35 18/30kV Medium-voltage cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
halogen-free
halogen-free
waterproof
waterproof
icon sturgeon signal
icon sturgeon signal
VDE certified
VDE certified

Benefits

  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
  • Robust during installation and operation thanks to robust PE outer sheath.
  • With additional wrapping to protect against water penetration in the longitudinal direction after mechanical damage.
  • Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
  • Available in conductor cross-sections up to 800 mm2.
  • Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.

Applications

  • Suitable for energy distribution in medium-voltage networks.
  • For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
  • Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks, but not flame-retardant according to IEC 60332-1-2.
  • Suitable for high mechanical stress due to the PE outer sheath.
  • Suitable for outdoor use.
  • Use at temperatures up to -40°C possible.
Show less
Show all

Technical Attributes

General Information

Product type

Medium-voltage cable

Weight

6012 kg/km

Copper index

5194.000 kg/km

copper index (lb)

34902.251 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 18/30 kV AC rms according to IEC

Test voltage

45 kV

Current rating according to

VDE 0276-620

Max. conductor resistance at 20°C

0.0366 Ω/km

Product Design

N-German standard cables

N2XS(F)2Y

Conductor count/size

1x500 RM/35

Conductor cross-section (mm2)

500 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 2: multi-wire

Conductor shape

Round

Conductor short form

1x500 RM

Number of cores

1

Shielded

Yes

Type of overall screen

Copper wires with cross-conductor copper spiral

Min. outer diameter

51 mm

Max. outer diameter

57 mm

Shape of cable

Round

Core insulation base material

Cross-linked polyethylene

Core insulation base material, shortname

XLPE

Base material of outer sheath

Polyethylene

Base material of outer sheath, shortname

PE

Cable insulation colour

black

Product Characteristics

Application area

Fixed Installation

Suitable for underground installation

direct
in cable trench
in protective cable conduit

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, stationary

855.0 mm

temperature, fixed installation

-40 °C to 90 °C

Installation temperature min.

-20 °C

Flame-retardant

No

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

Longitudinally watertight

Yes

Laterally watertight

No

Water resistant

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

VDE certified

Yes

Product standard VDE

VDE 0276-620

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from N2XS(F)2Y

Article number Conductor short form Nominal voltage Min. outer diameter Copper index Weight
1550992 1x185 RM U0/U: 18/30 kV AC rms according to IEC 40 mm 2059.000 kg/km 2803 kg/km
1552042 1x630 RM U0/U: 12/20 kV AC rms according to IEC 48 mm 6442.000 kg/km 7051 kg/km
1552043 1x150 RM U0/U: 12/20 kV AC rms according to IEC 33 mm 1723.000 kg/km 2155 kg/km
1552044 1x150 RM U0/U: 18/30 kV AC rms according to IEC 38 mm 1723.000 kg/km 2411 kg/km
1552048 1x500 RM U0/U: 12/20 kV AC rms according to IEC 46 mm 5194.000 kg/km 5649 kg/km
1552073 1x150 RM U0/U: 6/10 kV AC rms according to IEC 29 mm 1723.000 kg/km 1967 kg/km
30013472 1x95 RM U0/U: 12/20 kV AC rms according to IEC 31 mm 1094.000 kg/km 1555 kg/km
30013473 1x240 RM U0/U: 6/10 kV AC rms according to IEC 33 mm 2587.000 kg/km 2886 kg/km
3029947 1x95 RM U0/U: 6/10 kV AC rms according to IEC 26 mm 1094.000 kg/km 1385 kg/km
32700792 1x70 RM U0/U: 12/20 kV AC rms according to IEC 30 mm 854.000 kg/km 1290 kg/km
32703444 1x240 RM U0/U: 12/20 kV AC rms according to IEC 38 mm 2587.000 kg/km 3098 kg/km
38103192 1x185 RM U0/U: 6/10 kV AC rms according to IEC 31 mm 2059.000 kg/km 2336 kg/km
38104163 1x500 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 5194.000 kg/km 6012 kg/km
38105277 1x120 RM U0/U: 6/10 kV AC rms according to IEC 28 mm 1334.000 kg/km 1624 kg/km
38106652 1x240 RM U0/U: 18/30 kV AC rms according to IEC 42 mm 2587.000 kg/km 3384 kg/km
38106992 1x70 RM U0/U: 6/10 kV AC rms according to IEC 25 mm 854.000 kg/km 1124 kg/km
38107811 1x35 RM U0/U: 6/10 kV AC rms according to IEC 23 mm 518.000 kg/km 770 kg/km
38107812 1x50 RM U0/U: 6/10 kV AC rms according to IEC 24 mm 662.000 kg/km 900 kg/km
38107813 1x300 RM U0/U: 6/10 kV AC rms according to IEC 36 mm 3163.000 kg/km 3481 kg/km
38107814 1x400 RM U0/U: 6/10 kV AC rms according to IEC 38 mm 4234.000 kg/km 4417 kg/km
38107815 1x500 RM U0/U: 6/10 kV AC rms according to IEC 41 mm 5194.000 kg/km 5384 kg/km
38107816 1x630 RM U0/U: 6/10 kV AC rms according to IEC 44 mm 6442.000 kg/km 6738 kg/km
38107817 1x50 RM U0/U: 12/20 kV AC rms according to IEC 28 mm 662.000 kg/km 1050 kg/km
38107818 1x185 RM U0/U: 12/20 kV AC rms according to IEC 35 mm 2059.000 kg/km 2534 kg/km
38107819 1x300 RM U0/U: 12/20 kV AC rms according to IEC 40 mm 3163.000 kg/km 3707 kg/km
38107820 1x400 RM U0/U: 12/20 kV AC rms according to IEC 43 mm 4234.000 kg/km 4610 kg/km
38107821 1x50 RM U0/U: 18/30 kV AC rms according to IEC 32 mm 662.000 kg/km 1261 kg/km
38107822 1x70 RM U0/U: 18/30 kV AC rms according to IEC 34 mm 854.000 kg/km 1507 kg/km
38107823 1x95 RM U0/U: 18/30 kV AC rms according to IEC 35 mm 1094.000 kg/km 1790 kg/km
38107824 1x120 RM U0/U: 18/30 kV AC rms according to IEC 37 mm 1334.000 kg/km 2050 kg/km
38107825 1x300 RM U0/U: 18/30 kV AC rms according to IEC 45 mm 3163.000 kg/km 4011 kg/km
38107826 1x400 RM U0/U: 18/30 kV AC rms according to IEC 48 mm 4234.000 kg/km 4937 kg/km
38107827 1x630 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 6442.000 kg/km 7425 kg/km
38107828 1x800 RM U0/U: 18/30 kV AC rms according to IEC 58 mm 8074.000 kg/km 9226 kg/km
38801817 1x35 RM U0/U: 12/20 kV AC rms according to IEC 27 mm 518.000 kg/km 914 kg/km
38802324 1x120 RM U0/U: 12/20 kV AC rms according to IEC 32 mm 1334.000 kg/km 1803 kg/km
Show less
Show all

Why Choose Lapp