TERMINAL BOX 190X190X130 GY
Industrial enclosure; Overall width: 190.0mm; Overall height: 130.0mm; Total length: 190.0mm

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53110100
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TERMINAL BOX 190X190X130 GY Industrial enclosure -  Primary Image
TERMINAL BOX 190X190X130 GY Industrial enclosure -  Primary Image TERMINAL BOX 190X190X130 GY Industrial enclosure -   Other Image TERMINAL BOX 190X190X130 GY Industrial enclosure -   Other Image TERMINAL BOX 190X190X130 GY Industrial enclosure -   Other Image TERMINAL BOX 190X190X130 GY Industrial enclosure -   Other Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked
TÜV certified
TÜV certified
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Tidy storage
  • Few operation steps, easy to assemble
  • Dust and moisture protection
  • Transparent case lid supports good overview
  • Diversity of variants
Show less
Show all

Technical Attributes

General Information

Product type

Industrial enclosure

Scope of delivery

including fastening material

Delivery Unit

1.000

Product Design

Total length

190.0 mm

Overall width

190.0 mm

Overall height

130.0 mm

Housing base material

Polycarbonate

Housing base material, short form

PC

Colour housing

grey

RAL housing colour

RAL 7035

IK impact resistance grade

IK08

Product Characteristics

IP protection rating

IP 67

Temperature min.

-40 °C

Temperature max.

85 °C

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

UL certification

according to UL 508A (e-file number: E178096)

cUR recognized

No

cUL listed

Yes

cUL certification

according to CSA C22.2 No. 14 (e-file number: E178096)

CSA certified

No

VDE certified

No

TÜV certified

Yes

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp