MOUNTING PANEL TB 160X160X4.0
Perforated plate; Overall width: 160.0mm; Total length: 160.0mm; Overall height: 4.0mm; Acrylonitrile butadiene styrene plastic; grey

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53110140
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
MOUNTING PANEL TB 160X160X4.0 Perforated plate -  Primary Image
MOUNTING PANEL TB 160X160X4.0 Perforated plate -  Primary Image MOUNTING PANEL TB 160X160X4.0 Perforated plate -   Other Image MOUNTING PANEL TB 160X160X4.0 Perforated plate -   Other Image MOUNTING PANEL TB 160X160X4.0 Perforated plate -   Other Image MOUNTING PANEL TB 160X160X4.0 Perforated plate -   Other Image
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
Perforated plate

Delivery Unit

1.000

Product Design

Total length

160.0 mm

Overall width

160.0 mm

Overall height

4.0 mm

Material

Acrylonitrile butadiene styrene plastic

Colour

grey

Product Characteristics

Temperature min.

-40 °C

Temperature max.

85 °C

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Mounting panel TB

Show less
Show all

Why Choose Lapp