ECONOMIC BOX 150X150X90
Industrial enclosure; Overall width: 150.0mm; Overall height: 90.0mm; Total length: 150.0mm

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53110130
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ECONOMIC BOX 150X150X90 Industrial enclosure -  Primary Image
ECONOMIC BOX 150X150X90 Industrial enclosure -  Primary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked
TÜV certified
TÜV certified
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Tidy storage
  • Dust and moisture protection
  • Few work steps, free assembly in any position
  • Fast-snap-lock for easy handling
  • Good combination of quality and price
Show less
Show all

Technical Attributes

General Information

Product type

Industrial enclosure

Scope of delivery

without fastening material

Delivery Unit

1.000

Product Design

Total length

150.0 mm

Overall width

150.0 mm

Overall height

90.0 mm

Housing base material

Acrylonitrile butadiene styrene plastic

Housing base material, short form

ABS

Colour housing

grey

RAL housing colour

RAL 7035

IK impact resistance grade

IK08

Product Characteristics

IP protection rating

IP 67

Temperature min.

-40 °C

Temperature max.

85 °C

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

UL certification

according to UL 508A (e-file number: E178096)

cUR recognized

No

cUL listed

Yes

cUL certification

according to CSA C22.2 No. 14 (e-file number: E178096)

CSA certified

No

VDE certified

No

TÜV certified

Yes

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Economic Box

Show less
Show all

Why Choose Lapp