SILVYN® HIPROJACKET AMG M40X1.5 NPB
Conduit gland; M 40; Suitable for protective cable conduit size: 35; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;
Benefits
- High tensile strength
- For high mechanical stress
- 45° and 90° elbow enables optimal assembly
Applications
- In combination with protective conduit:
- SILVYN® HIPROJACKET
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
2.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® HIPROJACKET
Suitable for protective cable conduit size
35
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Conduit fitting design
Straight
Protection against hot chips
Yes
Divisible fitting
No
Rotatable thread
No
Total length
52 mm
Clear width
31.8 mm
Thread type
Metric
Thread size
M 40
Pitch of thread
1,5
Thread length
16 mm
Thread standard
DIN EN 60423
Wrench width 1
54 mm
Wrench size 2
52 mm
Lockable (two-part)
No
Insert material
Brass
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Screw-in sleeve material
Brass
Material body
Brass
Gland body material
Brass
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-45 °C
Temperature max.
105 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.