SILVYN® HIPROJACKET AMG 45° PG 11 NPB
Angled conduit gland; PG 11; Suitable for protective cable conduit size: 5/16; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55503500
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® HIPROJACKET AMG 45° PG 11 NPB Angled conduit gland -  Primary Image
SILVYN® HIPROJACKET AMG 45° PG 11 NPB Angled conduit gland -  Primary Image
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
  • High tensile strength
  • For high mechanical stress
  • 45° and 90° elbow enables optimal assembly

Applications

  • In combination with protective conduit:
  • SILVYN® HIPROJACKET
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Angled conduit gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® HIPROJACKET

Suitable for protective cable conduit size

5/16

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Conduit fitting design

45° angle

Protection against hot chips

Yes

Divisible fitting

No

Rotatable thread

No

Clear width

8.3 mm

Thread type

PG

Thread size

PG 11

Pitch of thread

1,41

Thread length

12 mm

Wrench width 1

26 mm

Wrench size 2

22 mm

Lockable (two-part)

No

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Screw-in sleeve material

Brass

Material body

Brass

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 67

Suitable for EX-applications

No

Temperature min.

-45 °C

Temperature max.

105 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® HIPROJACKET AMG 45° PG

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55503500 PG 11 5/16 10
55503501 PG 13,5 3/8 10
55503502 PG 16 1/2 10
55503503 PG 21 3/4 5
55503504 PG 29 1 5
55503505 PG 36 1.25 2
55503506 PG 42 1.5 2
55503507 PG 48 2 2
Show less
Show all

Why Choose Lapp