ÖLFLEX® CLASSIC 130 H 3X0,75
Power and control cable; 3X0.75; U0/U: 300/500 V; HFFR; Core identification: Numbers; UL recognised; Flexible
Benefits
- Easy handling and installation due to the flexible variant.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- High electrical safety thanks to 4000 V test voltage.
- UL certification according to technical data enables the product to be used on the North American market.
- VDE-tested fire behaviour.
- DNV approval for maritime use.
Applications
- For structured building cabling for fulfilling special fire protection requirements.
- For universal use for wiring machine-internal and cross-plant control circuits.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry and damp environments.
- Suitable for medium mechanical stress.
- The HFFR outer sheath is highly resistant to acids and alkalis.
- Suitable for temporary outdoor use, subject to the temperature range.
- Flexible use at temperatures down to -25°C.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
56 kg/km
Copper index
21.600 kg/km
copper index (lb)
145.150 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms / DC according to IEC
Rated voltage
600 V AC rms according to UL AWM
Test voltage
4 kV
Max. conductor resistance at 20°C
26 Ω/km
Product Design
Cable dimension
3X0.75
Conductor cross-section (mm2)
0.75 mm²
Nominal cross section conductor (AWG)
19 AWG
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
3
Stranding type
Layered Stranding
Shielded
No
Nominal outer diameter
5.8 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core insulation base material, shortname
HFFR
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
HFFR
Cable insulation colour
grey
Core identification
Numbers
Core colour code
VDE 0293-1EN 50334
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
23.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
87.0 mm
temperature, fixed installation
-40 °C to 80 °C to 75 °C according to UL AWM
Temperature, occasionally moved
to 75 °C according to UL AWM-25 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
UL Horizontal Flame Test
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
NES 02-713 (≤ 3)
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50620
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
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
21217 according to UL 758 (e-file number: E63634)
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
Yes
DNV certificate number
TAE00002RJ
CPR fire class
Dca
CPR smoke density
s1b
CPR drip behaviour
d2
CPR acidity
a1
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 130 H
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | CPR fire class | |
---|---|---|---|---|---|---|---|
1123000 | 2 | No | 0.5 mm² | 9.600 kg/km | 36 kg/km | Dca | |
1123001 | 3 | Yes | 0.5 mm² | 14.400 kg/km | 42 kg/km | Dca | |
1123002 | 3 | No | 0.5 mm² | 14.400 kg/km | 42 kg/km | Dca | |
1123003 | 4 | Yes | 0.5 mm² | 19.200 kg/km | 55 kg/km | Dca | |
1123004 | 4 | No | 0.5 mm² | 19.200 kg/km | 55 kg/km | Dca | |
1123005 | 5 | Yes | 0.5 mm² | 24.000 kg/km | 65 kg/km | Dca | |
1123006 | 5 | No | 0.5 mm² | 24.000 kg/km | 65 kg/km | Dca | |
1123008 | 7 | Yes | 0.5 mm² | 33.600 kg/km | 80 kg/km | Dca | |
1123009 | 7 | No | 0.5 mm² | 33.600 kg/km | 80 kg/km | Dca | |
1123010 | 8 | Yes | 0.5 mm² | 38.400 kg/km | 103 kg/km | Dca | |
1123012 | 10 | Yes | 0.5 mm² | 48.000 kg/km | 112 kg/km | Dca | |
1123013 | 12 | Yes | 0.5 mm² | 57.600 kg/km | 128 kg/km | Dca | |
1123017 | 18 | Yes | 0.5 mm² | 86.400 kg/km | 189 kg/km | Dca | |
1123020 | 25 | Yes | 0.5 mm² | 120.000 kg/km | 260 kg/km | Dca | |
1123021 | 30 | Yes | 0.5 mm² | 144.000 kg/km | 294 kg/km | Dca | |
1123032 | 2 | No | 0.75 mm² | 14.400 kg/km | 47 kg/km | Dca | |
1123033 | 3 | Yes | 0.75 mm² | 21.600 kg/km | 56 kg/km | Dca | |
1123034 | 3 | No | 0.75 mm² | 21.600 kg/km | 56 kg/km | Dca | |
1123035 | 4 | Yes | 0.75 mm² | 28.800 kg/km | 69 kg/km | Dca | |
1123036 | 4 | No | 0.75 mm² | 28.800 kg/km | 69 kg/km | Dca | |
1123037 | 5 | Yes | 0.75 mm² | 36.000 kg/km | 83 kg/km | Dca | |
1123038 | 5 | No | 0.75 mm² | 36.000 kg/km | 83 kg/km | Dca | |
1123041 | 7 | Yes | 0.75 mm² | 50.400 kg/km | 104 kg/km | Dca | |
1123042 | 7 | No | 0.75 mm² | 50.400 kg/km | 104 kg/km | Dca | |
1123046 | 10 | Yes | 0.75 mm² | 72.000 kg/km | 149 kg/km | Dca | |
1123047 | 12 | Yes | 0.75 mm² | 86.400 kg/km | 172 kg/km | Dca | |
1123048 | 12 | No | 0.75 mm² | 86.400 kg/km | 172 kg/km | Dca | |
1123051 | 18 | Yes | 0.75 mm² | 129.600 kg/km | 252 kg/km | Dca | |
1123054 | 25 | Yes | 0.75 mm² | 180.000 kg/km | 352 kg/km | Dca | |
1123056 | 34 | Yes | 0.75 mm² | 244.800 kg/km | 466 kg/km | Dca | |
1123066 | 2 | No | 1 mm² | 19.200 kg/km | 55 kg/km | Dca | |
1123067 | 3 | Yes | 1 mm² | 28.800 kg/km | 67 kg/km | Dca | |
1123068 | 3 | No | 1 mm² | 28.800 kg/km | 67 kg/km | Dca | |
1123069 | 4 | Yes | 1 mm² | 38.400 kg/km | 83 kg/km | Dca | |
1123070 | 4 | No | 1 mm² | 38.400 kg/km | 83 kg/km | Dca | |
1123071 | 5 | Yes | 1 mm² | 48.000 kg/km | 96 kg/km | Dca | |
1123072 | 5 | No | 1 mm² | 48.000 kg/km | 100 kg/km | Dca | |
1123074 | 7 | Yes | 1 mm² | 67.200 kg/km | 130 kg/km | Dca | |
1123075 | 7 | No | 1 mm² | 67.200 kg/km | 130 kg/km | Dca | |
1123076 | 8 | Yes | 1 mm² | 76.800 kg/km | 164 kg/km | Dca | |
1123078 | 10 | Yes | 1 mm² | 96.000 kg/km | 183 kg/km | Dca | |
1123080 | 12 | Yes | 1 mm² | 115.200 kg/km | 212 kg/km | Dca | |
1123081 | 12 | No | 1 mm² | 115.200 kg/km | 212 kg/km | Dca | |
1123083 | 16 | Yes | 1 mm² | 153.600 kg/km | 275 kg/km | Dca | |
1123084 | 18 | Yes | 1 mm² | 172.800 kg/km | 314 kg/km | Dca | |
1123090 | 25 | Yes | 1 mm² | 240.000 kg/km | 429 kg/km | Dca | |
1123094 | 34 | Yes | 1 mm² | 326.400 kg/km | 570 kg/km | Dca | |
1123106 | 2 | No | 1.5 mm² | 28.800 kg/km | 72 kg/km | Dca | |
1123107 | 3 | Yes | 1.5 mm² | 43.200 kg/km | 88 kg/km | Dca | |
1123108 | 3 | No | 1.5 mm² | 43.200 kg/km | 88 kg/km | Dca | |
1123109 | 4 | Yes | 1.5 mm² | 57.600 kg/km | 110 kg/km | Dca | |
1123110 | 4 | No | 1.5 mm² | 57.600 kg/km | 110 kg/km | Dca | |
1123111 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 135 kg/km | Dca | |
1123112 | 5 | No | 1.5 mm² | 72.000 kg/km | 135 kg/km | Dca | |
1123114 | 7 | Yes | 1.5 mm² | 100.800 kg/km | 174 kg/km | Dca | |
1123115 | 7 | No | 1.5 mm² | 100.800 kg/km | 174 kg/km | Dca | |
1123116 | 8 | Yes | 1.5 mm² | 115.200 kg/km | 223 kg/km | Dca | |
1123118 | 10 | Yes | 1.5 mm² | 144.000 kg/km | 250 kg/km | Dca | |
1123120 | 12 | Yes | 1.5 mm² | 172.800 kg/km | 289 kg/km | Dca | |
1123124 | 18 | Yes | 1.5 mm² | 259.200 kg/km | 433 kg/km | Dca | |
1123128 | 25 | Yes | 1.5 mm² | 360.000 kg/km | 596 kg/km | Dca | |
1123130 | 34 | Yes | 1.5 mm² | 489.600 kg/km | 786 kg/km | Dca | |
1123139 | 2 | No | 2.5 mm² | 48.000 kg/km | 110 kg/km | Dca | |
1123140 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 137 kg/km | Dca | |
1123142 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 174 kg/km | Dca | |
1123144 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 217 kg/km | Dca | |
1123146 | 7 | Yes | 2.5 mm² | 168.000 kg/km | 283 kg/km | Dca | |
1123149 | 12 | Yes | 2.5 mm² | 288.000 kg/km | 467 kg/km | Dca | |
1123151 | 18 | Yes | 2.5 mm² | 432.000 kg/km | 696 kg/km | Dca | |
1123153 | 25 | Yes | 2.5 mm² | 600.000 kg/km | 969 kg/km | Dca | |
1123159 | 3 | Yes | 4 mm² | 115.200 kg/km | 213 kg/km | Dca | |
1123160 | 4 | Yes | 4 mm² | 153.600 kg/km | 331 kg/km | Dca | |
1123161 | 5 | Yes | 4 mm² | 192.000 kg/km | 331 kg/km | Dca | |
1123162 | 7 | Yes | 4 mm² | 268.800 kg/km | 432 kg/km | Dca | |
1123166 | 3 | Yes | 6 mm² | 172.800 kg/km | 303 kg/km | Dca | |
1123167 | 4 | Yes | 6 mm² | 230.400 kg/km | 388 kg/km | Dca | |
1123168 | 5 | Yes | 6 mm² | 288.000 kg/km | 480 kg/km | Dca | |
1123169 | 7 | Yes | 6 mm² | 403.200 kg/km | 626 kg/km | Dca | |
1123172 | 4 | Yes | 10 mm² | 384.000 kg/km | 601 kg/km | Dca | |
1123173 | 5 | Yes | 10 mm² | 480.000 kg/km | 735 kg/km | Dca | |
1123177 | 4 | Yes | 16 mm² | 614.400 kg/km | 917 kg/km | Dca | |
1123178 | 5 | Yes | 16 mm² | 768.000 kg/km | 1148 kg/km | Dca | |
1123181 | 4 | Yes | 25 mm² | 960.000 kg/km | 1418 kg/km | Dca | |
1123182 | 5 | Yes | 25 mm² | 1200.000 kg/km | 1769 kg/km | Dca | |
1123185 | 4 | Yes | 35 mm² | 1344.000 kg/km | 1905 kg/km | Dca |