ÖLFLEX® CLASSIC 128 H BK SC 1X25
Power cables; 1X25; U0/U: 0,6/1 kV; HFFR; Flexible
Benefits
- Easy handling and installation due to the flexible variant.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- High electrical safety thanks to 4000 V test voltage.
- "GN/YE" variants with green-yellow core insulation for connecting the protective conductor.
- Variants "RD" and "WH" with red or white core insulation in accordance with DIN EN 60445 for direct current systems.
Applications
- For structured building cabling for fulfilling special fire protection requirements.
- For direct current applications in the low voltage range.
- For industrial plants in which power is distributed via a direct current grid.
- For universal use for wiring machine-internal and cross-plant control circuits.
- For fixed installation and occasional flexing without tensile strain.
- Can be used in dry and damp rooms.
- Suitable for medium mechanical stress.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power cables
Weight
327 kg/km
Copper index
240.000 kg/km
copper index (lb)
1612.734 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IECU0/U: 0,75/1,5 kV DC according to IEC
Test voltage
4 kV
Max. conductor resistance at 20°C
0.78 Ω/km
Product Design
Cable dimension
1X25
Conductor cross-section (mm2)
25 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Shielded
No
Nominal outer diameter
11.3 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core insulation base material, shortname
HFFR
Insulation colour
black
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
HFFR
Cable insulation colour
black
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
Yes
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
45.2 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
169.5 mm
Torsion
for +/- 150 °/m and min. 5 °C up to 5000 Torsion cyclesfor +/- 150 °/m and min. 20 °C up to 2000 Torsion cycles
temperature, fixed installation
-40 °C to 80 °C
Temperature, occasionally moved
-5 °C to 70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-25
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50306-1 (≤ 3)
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)EN 50618EN 50620EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
DNV-certified
No
CPR fire class
Cca
CPR smoke density
s1a
CPR drip behaviour
d2
CPR acidity
a1
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 128 H BK SC
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Insulation colour | Copper index | Weight | CPR fire class | |
---|---|---|---|---|---|---|---|---|
1123800 | 1 | No | 16 mm² | black | 153.600 kg/km | 219 kg/km | Cca | |
1123801 | 1 | No | 25 mm² | black | 240.000 kg/km | 327 kg/km | Cca | |
1123802 | 1 | No | 35 mm² | black | 336.000 kg/km | 436 kg/km | Cca | |
1123803 | 1 | No | 50 mm² | black | 480.000 kg/km | 587 kg/km | Cca | |
1123804 | 1 | No | 70 mm² | black | 672.000 kg/km | 798 kg/km | Cca | |
1123805 | 1 | No | 95 mm² | black | 912.000 kg/km | 1044 kg/km | Cca | |
1123806 | 1 | No | 120 mm² | black | 1152.000 kg/km | 1339 kg/km | Cca | |
1123807 | 1 | No | 150 mm² | black | 1440.000 kg/km | 1633 kg/km | Cca | |
1123808 | 1 | No | 185 mm² | black | 1776.000 kg/km | 1943 kg/km | Cca | |
1123809 | 1 | No | 240 mm² | black | 2304.000 kg/km | 2597 kg/km | Cca | |
1123811 | 1 | Yes | 16 mm² | green/yellow | 153.600 kg/km | 219 kg/km | Cca | |
1123812 | 1 | Yes | 25 mm² | green/yellow | 240.000 kg/km | 327 kg/km | Cca | |
1123813 | 1 | Yes | 35 mm² | green/yellow | 336.000 kg/km | 436 kg/km | Cca | |
1123814 | 1 | Yes | 50 mm² | green/yellow | 480.000 kg/km | 587 kg/km | Cca | |
1123815 | 1 | Yes | 70 mm² | green/yellow | 672.000 kg/km | 798 kg/km | Cca | |
1123816 | 1 | Yes | 95 mm² | green/yellow | 912.000 kg/km | 1044 kg/km | Cca | |
1123817 | 1 | Yes | 120 mm² | green/yellow | 1152.000 kg/km | 1339 kg/km | Cca | |
1123818 | 1 | Yes | 150 mm² | green/yellow | 1440.000 kg/km | 1633 kg/km | Cca | |
1123819 | 1 | Yes | 185 mm² | green/yellow | 1776.000 kg/km | 1943 kg/km | Cca | |
1123820 | 1 | Yes | 240 mm² | green/yellow | 2304.000 kg/km | 2597 kg/km | Cca | |
1123821 | 1 | No | 16 mm² | white | 153.600 kg/km | 219 kg/km | Cca | |
1123822 | 1 | No | 25 mm² | white | 240.000 kg/km | 327 kg/km | Cca | |
1123823 | 1 | No | 35 mm² | white | 336.000 kg/km | 436 kg/km | Cca | |
1123824 | 1 | No | 50 mm² | white | 480.000 kg/km | 587 kg/km | Cca | |
1123825 | 1 | No | 70 mm² | white | 672.000 kg/km | 798 kg/km | Cca | |
1123826 | 1 | No | 95 mm² | white | 912.000 kg/km | 1044 kg/km | Cca | |
1123827 | 1 | No | 120 mm² | white | 1152.000 kg/km | 1339 kg/km | Cca | |
1123828 | 1 | No | 150 mm² | white | 1440.000 kg/km | 1633 kg/km | Cca | |
1123829 | 1 | No | 185 mm² | white | 1776.000 kg/km | 1943 kg/km | Cca | |
1123830 | 1 | No | 240 mm² | white | 2304.000 kg/km | 2597 kg/km | Cca | |
1123831 | 1 | No | 16 mm² | red | 153.600 kg/km | 219 kg/km | Cca | |
1123832 | 1 | No | 25 mm² | red | 240.000 kg/km | 327 kg/km | Cca | |
1123833 | 1 | No | 35 mm² | red | 336.000 kg/km | 436 kg/km | Cca | |
1123834 | 1 | No | 50 mm² | red | 480.000 kg/km | 587 kg/km | Cca | |
1123835 | 1 | No | 70 mm² | red | 672.000 kg/km | 798 kg/km | Cca | |
1123836 | 1 | No | 95 mm² | red | 912.000 kg/km | 1044 kg/km | Cca | |
1123837 | 1 | No | 120 mm² | red | 1152.000 kg/km | 1339 kg/km | Cca | |
1123838 | 1 | No | 150 mm² | red | 1440.000 kg/km | 1633 kg/km | Cca | |
1123839 | 1 | No | 185 mm² | red | 1776.000 kg/km | 1943 kg/km | Cca | |
1123840 | 1 | No | 240 mm² | red | 2304.000 kg/km | 2597 kg/km | Cca |