SILVYN® SPLIT COV 23 M32X1.5 B
Conduit gland; M 32; Suitable for protective cable conduit size: 23; Polyamide; Halogenfree; UV-resistant; IP 44;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61806683
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® SPLIT COV 23 M32X1.5 B Conduit gland -  Primary Image
SILVYN® SPLIT COV 23 M32X1.5 B Conduit gland -  Primary Image
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
  • Fast and easy assembly
  • Subsequent mountable conduit insertion

Applications

  • In combination with protective conduit:
  • SILVYN® SPLIT
  • Mechanical engineering
  • Electrical industry
  • Used in areas where cables and wires need to be protected after assembly
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® SPLIT PP UV

Suitable for protective cable conduit size

23

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

Yes

Overall height

50.5 mm

Clear width

26 mm

Thread type

Metric

Thread size

M 32

Pitch of thread

1,5

Thread standard

DIN EN 60423

Material body

Polyamide

Material body shortname

PA

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 44

Suitable for EX-applications

No

Temperature min.

-45 °C

Temperature max.

120 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® SPLIT COV-M

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
61806680 M 16 black 10 100
61806681 M 20 black 14 100
61806682 M 25 black 20 50
61806683 M 32 black 23 50
61806684 M 40 black 37 25
61806685 M 50 black 45 25
Show less
Show all

Why Choose Lapp