SILVYN® MSK-M 50X1.5 EDU ATEX BRUSH
Conduit gland; M 50; Suitable for protective cable conduit size: 45; Halogenfree; UV-resistant; Suitable for EX-applications; EMC screening
Benefits
- Maximum cable sealing
- Faster, easier screen contact
- Optimum cable and conduit strain relief
- Easy installation
- Wide clamping range
Applications
- Plant engineering
- Chemical and petrochemical industry
- "Devices, machines and apparatus of enhanced safety protection type ""e"", dust ignition proof ""t"""
- Used in areas where cables and wires need additional mechanical protection
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including o-ring
Yes
Delivery Unit
1.000
Product Design
Suitable protective cable conduit
SILVYN® EDU-AS
Suitable for protective cable conduit size
45
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Total length
81 mm
Clear width
36 mm
Thread type
Metric
Thread size
M 50
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
54 mm
Wrench size 2
54 mm
Min. clamping range
27 mm
Max. clamping range
35 mm
EMC screening
Yes
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Screw-in sleeve material
Brass
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
IP-protection class cable side
IP 68
IP protection class, protective conduit
IP 40
Suitable for EX-applications
Yes
Temperature min.
-30 °C
Temperature max.
90 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
ATEX certification
IECEx IBE 13.0033X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC
CCCex-certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.