SILVYN® UI COMPACT M20X1.5/2 AISI 304
Conduit gland; M 20; Nominal size: 1/2; Halogenfree; UV-resistant; IP 40;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61803882
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® UI COMPACT M20X1.5/2 AISI 304 Conduit gland -  Primary Image
SILVYN® UI COMPACT M20X1.5/2 AISI 304 Conduit gland -  Primary Image SILVYN® UI COMPACT M20X1.5/2 AISI 304 Conduit gland -   Other Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
acid resistance
acid resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • High chemical-resistance
  • For high mechanical stress
  • High tensile strength
  • Corrosion-resistant

Applications

  • In combination with protective conduit:
  • SILVYN® UI 511
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Round

Protection against hot chips

Yes

Divisible fitting

No

Rotatable thread

No

Inner diameter

13.9

Outer diameter

31.6 mm

Total length

32 mm

Overall height

32 mm

Clear width

13.9 mm

Nominal size

1/2

Thread size

M 20

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

Wrench width 1

27 mm

Wrench size 2

29 mm

EMC screening

No

For conduit outer diameter

1/2 mm

Seal type

O-ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Screw-in sleeve material

Brass

Gland body material

Stainless steel

Cable gland body material, short form

VA

Product Characteristics

IP protection rating

IP 40

IP protection class, protective conduit

IP 40

Suitable for EX-applications

No

Reverse bending resistance

No

Temperature min.

-45 °C

Temperature max.

105 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Strain relief

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-1

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SILVYN® UI COMPACT M AISI 304

Article number Thread size Nominal size Delivery Unit
61803880 M 16 3/8 1
61803881 M 20 3/8 1
61803882 M 20 1/2 1
61803883 M 25 3/4 1
61803884 M 32 1 1
61803885 M 40 1 1/4 1
61803886 M 50 1 1/2 1
61803887 M 63 2 1
Show less
Show all

Why Choose Lapp