SILVYN® LKI PG 9 SGY
Conduit gland; PG 9; Suitable for protective cable conduit size: 14; Polypropylene; IP 54;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
55000010
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LKI PG 9 SGY Conduit gland -  Primary Image
SILVYN® LKI PG 9 SGY Conduit gland -  Primary Image
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
acid resistance
acid resistance
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Fast and easy assembly
  • Vibration protection
  • High-tensile
  • Can be rotated

Applications

  • In combination with protective conduit:
  • SILVYN FPS
  • SILVYN® FD-PU
  • Robot-building
  • For rotating applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® FD-PU

Suitable for protective cable conduit size

14

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Divisible fitting

No

Rotatable thread

Yes

Total length

39.5 mm

Overall width

21 mm

Clear width

9.5 mm

Thread type

PG

Thread size

PG 9

Pitch of thread

1,41

Thread length

10 mm

Wrench width

19

Lockable (two-part)

No

Material body

Polypropylene

Material body shortname

PP

Gland body material

Polypropylene

Cable gland body material, short form

PP

Colour

grey

Product Characteristics

IP protection rating

IP 54

Suitable for EX-applications

No

Temperature min.

-10 °C

Temperature max.

110 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB

UV-resistant

No

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LKI

Article number Thread size Nominal size Suitable for protective cable conduit size Colour Delivery Unit
55000000 PG 7 10 grey 50
55000010 PG 9 14 grey 50
55000020 PG 11 17 grey 50
55000030 PG 13,5 19 grey 50
55000040 PG 16 21 grey 50
55000050 PG 21 27 grey 25
55000060 PG 29 36 grey 25
55000070 PG 36 45 grey 25
55000090 PG 48 56 grey 10
Show less
Show all

Why Choose Lapp