SILVYN® KSE-M 16X1.5/1 BK
Conduit gland; M 16; Nominal size: 13; Suitable for protective cable conduit size: 13; Polyamide; Halogenfree; UV-resistant; IP 69, IP 66, IP 68 - 10 bar; EMC screening
Benefits
- Fast assembly
- Vibration protection
- Additional cable strain relief
- Additional cable sealing
- Optimum screen connection (EMC)
Applications
- In combination with protective conduit:
- SILVYN® FPAS
- Used in areas where screened cables and wires need to have additional protection
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® FPAS
Suitable for protective cable conduit size
13
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Inner diameter
10
Outer diameter
24 mm
Clear width
10 mm
Nominal size
13
Thread type
Metric
Thread size
M 16
Pitch of thread
1,5
Thread length
12 mm
Thread standard
DIN EN 60423
Lockable (two-part)
No
Min. clamping range
4.5 mm
Max. clamping range
10 mm
EMC screening
Yes
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Material body
Polyamide
Material body shortname
PA
Gland body material
Nickel-plated brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Colour
black
RAL colour
RAL 9005
Product Characteristics
IP-protection class cable side
IP protection class, protective conduit
IP 66
Suitable for EX-applications
No
Temperature min.
-30 °C
Temperature max.
100 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
No
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KSE-M
Article number | Thread size | Nominal size | Suitable for protective cable conduit size | Colour | Delivery Unit |
---|---|---|---|---|---|
55507105 | M 16 | 13 | 13 | black | 10 |
55507115 | M 16 | 16 | 16 | black | 10 |
55507125 | M 20 | 16 | 16 | black | 10 |
55507135 | M 20 | 21 | 21 | black | 10 |
55507145 | M 25 | 28 | 28 | black | 10 |
55507155 | M 32 | 34 | 34 | black | 10 |
55507165 | M 40 | 42 | 42 | black | 1 |
55507175 | M 50 | 54 | 54 | black | 1 |