SILVYN® KLICK 90° M10X1.0 GY
Angled conduit gland; M 10; Suitable for protective cable conduit size: 10; Polyamide; Halogenfree; IP 68, IP 69;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55501110
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK 90° M10X1.0 GY Angled conduit gland -  Primary Image
SILVYN® KLICK 90° M10X1.0 GY Angled conduit gland -  Primary Image
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
UL recognized
UL recognized

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Applications

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Angled conduit gland

Including lock nut

No

Including o-ring

No

Delivery Unit

50.000

Product Design

Suitable protective cable conduit

SILVYN® RILL PA 12

Suitable for protective cable conduit size

10

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

90° angle

Overall width

34.5 mm

Overall height

33.5 mm

Clear width

6 mm

Thread type

Metric

Thread size

M 10

Pitch of thread

1

Thread standard

DIN EN 60423

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Thermoplastic elastomers

Sealing material, short form

TPE

Material body

Polyamide

Material body shortname

PA

Colour

grey

Product Characteristics

IP protection rating

IP 68
IP 69

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

115 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB
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
All articles from SILVYN® KLICK 90° M

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
55501110 M 10 grey 10 50
55501115 M 10 black 10 50
55501120 M 12 grey 13 50
55501125 M 12 black 13 50
55501130 M 16 grey 13 50
55501135 M 16 black 13 50
55501140 M 16 grey 16 50
55501145 M 16 black 16 50
55501150 M 20 grey 16 50
55501155 M 20 black 16 50
55501160 M 20 grey 21 50
55501165 M 20 black 21 50
55501170 M 25 grey 21 50
55501175 M 25 black 21 50
55501180 M 25 grey 28 25
55501185 M 25 black 28 25
55501190 M 32 grey 28 25
55501195 M 32 black 28 25
55501200 M 32 grey 34 10
55501205 M 32 black 34 10
55501210 M 40 grey 34 10
55501215 M 40 black 34 10
55501220 M 40 grey 42 10
55501225 M 40 black 42 10
55501230 M 50 grey 42 10
55501235 M 50 black 42 10
55501240 M 50 grey 54 5
55501245 M 50 black 54 5
55501250 M 63 grey 54 5
55501255 M 63 black 54 5
Show less
Show all

Why Choose Lapp