SILVYN® FPAG M20X1.5 / 20 GY
Conduit gland; M 20; Suitable for protective cable conduit size: 20; Polyamide; Halogenfree; IP 66;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55506341
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® FPAG M20X1.5 / 20 GY Conduit gland -  Primary Image
SILVYN® FPAG M20X1.5 / 20 GY Conduit gland -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Applications

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole
with lock nut

Product Design

Suitable protective cable conduit

SILVYN® FPAS

Suitable for protective cable conduit size

20

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

No

Rotatable thread

No

Inner diameter

14.5

Outer diameter

32 mm

Total length

44 mm

Clear width

14.5 mm

Nominal size

21

Thread type

Metric

Thread size

M 20

Pitch of thread

1,5

Thread length

14 mm

Thread standard

DIN EN 60423

Wrench width 1

30 mm

Wrench size 2

30 mm

Lockable (two-part)

No

EMC screening

No

For conduit outer diameter

20 mm

Material body

Polyamide

Material body shortname

PA

Gland body material

Polyamide

Cable gland body material, short form

PA

Colour

grey

RAL colour

RAL 7031

Product Characteristics

IP protection rating

IP 66

Suitable for EX-applications

No

Reverse bending resistance

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

UV-resistant

No

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-23
IEC 61386-22
IEC 61386-1

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® FPAG-M

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
55506300 M 12 grey 10 10
55506305 M 12 black 10 10
55506310 M 16 grey 13 10
55506315 M 16 black 13 10
55506320 M 16 grey 16 10
55506325 M 16 black 16 10
55506330 M 20 grey 16 10
55506335 M 20 black 16 10
55506340 M 20 grey 21 10
55506341 M 20 grey 20 10
55506345 M 20 black 21 10
55506346 M 20 black 20 10
55506350 M 25 grey 28 10
55506351 M 25 grey 25 10
55506355 M 25 black 28 10
55506357 M 25 black 25 10
55506360 M 32 grey 34 10
55506365 M 32 black 34 10
55506370 M 40 grey 42 2
55506375 M 40 black 42 2
55506380 M 50 grey 42 2
55506385 M 50 black 42 2
55506390 M 50 grey 54 2
55506395 M 50 black 54 2
55506400 M 63 grey 54 2
55506405 M 63 black 54 2
55506470 M 63 grey 67 2
55506475 M 63 black 67 2
55507050 M 20 grey 18 10
55507055 M 20 black 18 10
Show less
Show all

Why Choose Lapp