SILVYN® FPAG 90° PG 7 GY
Angled conduit gland; PG 7; Nominal size: 10; Suitable for protective cable conduit size: 10; Polyamide; Halogenfree; IP 66;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55506710
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® FPAG 90° PG 7 GY Angled conduit gland -  Primary Image
SILVYN® FPAG 90° PG 7 GY Angled conduit gland -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Applications

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Angled conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® FPAS

Suitable for protective cable conduit size

10

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Divisible fitting

No

Rotatable thread

No

Overall width

19 mm

Overall height

24 mm

Clear width

6.5 mm

Nominal size

10

Thread type

PG

Thread size

PG 7

Pitch of thread

1,27

Thread length

8 mm

Lockable (two-part)

No

EMC screening

No

For conduit outer diameter

10 mm

Material body

Polyamide

Material body shortname

PA

Colour

grey

Product Characteristics

IP protection rating

IP 66

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

UV-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® FPAG 90° PG

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
55506710 PG 7 grey 10 10
55506715 PG 7 black 10 10
55506720 PG 9 grey 13 10
55506725 PG 9 black 13 10
55506730 PG 11 grey 16 10
55506735 PG 11 black 16 10
55506740 PG 13,5 grey 16 10
55506745 PG 13,5 black 16 10
55506750 PG 13,5 grey 18 10
55506755 PG 13,5 black 18 10
55506760 PG 16 grey 21 10
55506765 PG 16 black 21 10
55506770 PG 21 grey 28 10
55506775 PG 21 black 28 10
55506780 PG 29 grey 34 10
55506785 PG 29 black 34 10
55506790 PG 36 grey 42 1
55506795 PG 36 black 42 1
55506800 PG 48 grey 54 1
55506805 PG 48 black 54 1
55506810 PG 13,5 grey 21 10
55506815 PG 13,5 black 21 10
55506820 PG 48 grey 67 1
55506825 PG 48 black 67 1
Show less
Show all

Why Choose Lapp