SILVYN® FPAG 90° M25X1.5 / 25 GY
Angled conduit gland; M 25; Nominal size: 25; Suitable for protective cable conduit size: 25; Halogenfree; IP 66;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55506531
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® FPAG 90° M25X1.5 / 25 GY Angled conduit gland -  Primary Image
SILVYN® FPAG 90° M25X1.5 / 25 GY Angled conduit gland -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Applications

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations
  • For applications with limited space
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Angled conduit gland

Including lock nut

No

Including o-ring

No

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® FPAS

Suitable for protective cable conduit size

25

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Conduit fitting design

90° angle

Protection against hot chips

No

Divisible fitting

No

Rotatable thread

No

Overall width

44 mm

Overall height

51 mm

Clear width

19 mm

Nominal size

25

Thread type

Metric

Thread size

M 25

Pitch of thread

1,5

Thread length

15 mm

Thread standard

DIN EN 60423

Lockable (two-part)

No

EMC screening

No

For conduit outer diameter

25 mm

Gland body material

Polyamide

Cable gland body material, short form

PA

Product Characteristics

IP protection rating

IP 66

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® FPAG 90° M

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
55506480 M 12 10 10
55506485 M 12 10 10
55506490 M 16 13 10
55506495 M 16 13 10
55506500 M 16 16 10
55506505 M 16 16 10
55506510 M 20 16 10
55506515 M 20 16 10
55506520 M 20 21 10
55506521 M 20 20 10
55506525 M 20 21 10
55506526 M 20 20 10
55506530 M 25 28 10
55506531 M 25 25 10
55506535 M 25 28 10
55506536 M 25 25 10
55506540 M 32 34 10
55506545 M 32 34 10
55506550 M 50 42 1
55506555 M 50 42 1
55506560 M 50 54 1
55506565 M 50 54 1
55506570 M 63 54 1
55506575 M 63 54 1
55507070 M 20 18 10
55507075 M 20 18 10
55507080 M 40 42 1
55507085 M 40 42 1
55507090 M 63 67 1
55507095 M 63 67 1
Show less
Show all

Why Choose Lapp