SILVYN® FLEXILOK 90° PG 29 /34 GY
Angled conduit gland; PG 29; Nominal size: 34; Suitable for protective cable conduit size: 34; Polyamide; Halogenfree; IP 66;
Benefits
- Fast assembly
- Easy to assemble
- Cost-effective conduit gland
- No loose parts
- New space-saving design
Applications
- Mechanical engineering
- Control cabinet manufacturing
- Moving applications
- Applications with limited space
- Building Installation
Technical Attributes
General Information
Brand
SILVYN®
Product type
Angled conduit gland
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® FPAS
Suitable for protective cable conduit size
34
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Protection against hot chips
No
Divisible fitting
No
Rotatable thread
No
Total length
65 mm
Overall width
41 mm
Clear width
24.5 mm
Nominal size
34
Thread type
PG
Thread size
PG 29
Pitch of thread
1,588
Thread length
12 mm
Lockable (two-part)
No
EMC screening
No
For conduit outer diameter
34 mm
Material body
Polyamide
Material body shortname
PA
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
Yes
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
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
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FLEXILOK 90° PG
Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
---|---|---|---|---|
68100150 | PG 9 | black | 16 | 10 |
68100155 | PG 11 | grey | 16 | 10 |
68100160 | PG 13,5 | black | 16 | 10 |
68100165 | PG 16 | black | 16 | 10 |
68100170 | PG 13,5 | black | 21 | 10 |
68100175 | PG 16 | black | 21 | 10 |
68100180 | PG 21 | black | 28 | 10 |
68100185 | PG 29 | black | 34 | 10 |
68100190 | PG 9 | grey | 16 | 10 |
68100195 | PG 11 | grey | 16 | 10 |
68100200 | PG 13,5 | grey | 16 | 10 |
68100205 | PG 16 | grey | 16 | 100 |
68100210 | PG 13,5 | grey | 21 | 10 |
68100215 | PG 16 | grey | 21 | 10 |
68100220 | PG 21 | grey | 28 | 10 |
68100225 | PG 29 | grey | 34 | 10 |