SILVYN® LGS-2-M 12X1.5
Conduit gland; M 12; Nominal size: 10; Halogenfree; UV-resistant; IP 54;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55501982
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LGS-2-M 12X1.5 Conduit gland -  Primary Image
SILVYN® LGS-2-M 12X1.5 Conduit gland -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • For rotating applications
  • High tensile strength
  • Space-saving

Applications

  • In combination with protective conduit:
  • SILVYN® LCC-2
  • SILVYN® LCCH-2
  • Outdoors
  • Applications with high mechanical stress
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Rotatable thread

Yes

Inner diameter

5.6

Total length

30.2 mm

Clear width

5.6 mm

Nominal size

10

Thread size

M 12

Pitch of thread

1,5

Thread length

8 mm

Thread standard

DIN EN 60423

Wrench width

13

EMC screening

No

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 54

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

300 °C
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LGS-2-M

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55501982 M 12 10
55502003 M 16 10
55502004 M 16 10
55502023 M 20 10
55502024 M 20 10
55502032 M 25 10
55502042 M 32 10
55502052 M 40 4
55502062 M 50 4
55502072 M 63 1
Show less
Show all

Why Choose Lapp