SILVYN® LGF-2-M 16X1.5/1
Conduit gland; M 16; Nominal size: 12; Halogenfree; UV-resistant; IP 54;
Benefits
- For fixed applications
- High tensile strength
- Space-saving
Applications
- In combination with protective conduit:
- SILVYN® LCC-2
- SILVYN® LCCH-2
- Outdoors
- Applications with high mechanical stress
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Inner diameter
8.5
Total length
25.5 mm
Clear width
8.5 mm
Nominal size
12
Thread size
M 16
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width
17
EMC screening
No
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
300 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.