SILVYN® LCS M16X1.5/1 NPB
Conduit gland; M 16; Suitable for protective cable conduit size: 12; Halogenfree; UV-resistant; IP 65;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55503470
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LCS M16X1.5/1 NPB Conduit gland -  Primary Image
SILVYN® LCS M16X1.5/1 NPB Conduit gland -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • High tensile strength
  • Vibration protection
  • Enhanced sealing

Applications

  • In combination with protective conduit:
  • SILVYN LCC-2 / LCCH-2
  • Applications with high mechanical stress
  • Used in areas where liquids are present
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Delivery Unit

10.000

Product Design

Suitable protective cable conduit

SILVYN® LCCH-2

Suitable for protective cable conduit size

12

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Rotatable thread

Yes

Total length

39 mm

Clear width

8.6 mm

Thread type

Metric

Thread size

M 16

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

EMC screening

No

Sealing material

Polyamide

Sealing material, short form

PA

Screw-in sleeve material

Brass

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 65

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LCS-M

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55503470 M 16 12 10
55503471 M 16 16 10
55503472 M 20 16 5
55503473 M 20 20 10
55503474 M 25 25 2
55503475 M 32 32 2
Show less
Show all

Why Choose Lapp