SILVYN® LTPS-M 20X1.5/2 NPB
Conduit gland; M 20; Nominal size: 20; Halogenfree; UV-resistant; IP 68 - 5 bar, IP 66, IP 67, IP 69;
Benefits
- High tensile strength
- Vibration protection
- High sealing performance
Applications
- In combination with protective conduit:
- SILVYN® LTP
- Applications with high mechanical stress
- Used in areas where liquids are present
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
No
Including o-ring
No
Delivery Unit
10.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
Yes
Inner diameter
14.5
Outer diameter
10 mm
Total length
41.8 mm
Clear width
14.5 mm
Nominal size
20
Thread size
M 20
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
29 mm
Wrench size 2
26 mm
Lockable (two-part)
No
EMC screening
No
Sealing material
Polyamide
Sealing material, short form
PA
Screw-in sleeve material
Brass
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
135 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.