SILVYN® COMPACT NPT 2" NPB
Conduit gland; NPT 2"; Nominal size: 2; Halogenfree; UV-resistant; IP 67;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61803838
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® COMPACT NPT 2" NPB Conduit gland -  Primary Image
SILVYN® COMPACT NPT 2" NPB Conduit gland -  Primary Image
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
  • High tensile strength
  • For high mechanical stress
  • Space-saving application
  • Corrosion-resistant

Applications

  • In combination with protective conduit:
  • Suitable for SILVYN® HTDL/EF/OR/HCX/HFX
  • Mechanical engineering
  • Railway applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Delivery Unit

2.000

Product Design

Suitable protective cable conduit

SILVYN® FG NM

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

No

Rotatable thread

No

Inner diameter

49

Outer diameter

60 mm

Total length

56 mm

Clear width

49 mm

Nominal size

2

Thread size

NPT 2"

Pitch of thread

2,21

Thread length

20 mm

Wrench width 1

76 mm

Wrench size 2

72 mm

Hexagonal edge size

60 mm

Wrench width

76

Lockable (two-part)

No

EMC screening

No

Sealing material

Polyamide

Sealing material, short form

PA

Screw-in sleeve material

Steel

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 67

IP-protection class cable side

IP 67

Suitable for EX-applications

No

Temperature min.

-45 °C

Temperature max.

105 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

No

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

cUR recognized

No

cUL listed

No

CSA certified

Yes

VDE certified

No

Product standard according to IEC

IEC 61386-23
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
All articles from SILVYN® COMPACT NPT

Article number Thread size Suitable for protective cable conduit size Delivery Unit
61803832 NPT 1/2" 10
61803833 NPT 1/2" 10
61803834 NPT 3/4" 5
61803835 NPT 1" 5
61803836 NPT 1 1/4" 2
61803837 NPT 1 1/2" 2
61803838 NPT 2" 2
Show less
Show all

Why Choose Lapp