UNITRONIC® BUS FF 2X(ST)CYRY 1x2x16AWG BK
Bus cable; FOUNDATION Fieldbus; Fixed Installation; Nominal characteristic impedance: 100; PVC; black; 1x2; With armouring
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Bus cable
Weight
358 kg/km
Copper index
66.700 kg/km
valid Fieldbus or Ethernet System
FOUNDATION Fieldbus
Electrical Characteristics
Test voltage
1 kV
Min. insulation resistance
20 MΩ / km
Nominal characteristic impedance
100 Ω
tolerance of nominal characteristic impedance
+/- 20%
Product Design
Conductor count/size
1x2
Number of wires
7
Conductor material
Bare Copper
Including protective conductor
No
Number of cores
2
Number of pairs
1
Stranding type
Twisted-pair
Shielded
Yes
Type of overall screen
Aluminium-laminated plastic foilTin-plated copper braiding
With armouring
Yes
Armouring type
Steel wire wrapping
Nominal core diameter
3.65 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Core identification
Colours
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, stationary
145.0 mm
temperature, fixed installation
-30 °C to 80 °C
Installation temperature min.
-30 °C
Installation temperature max.
80 °C
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS FF 2X(ST)CYRY (SWA)
Article number | Nominal cross section conductor (AWG) | Conductor design | Cable insulation colour | Conductor count/size | With armouring | Cable insulation colour | Copper index | Weight | |
---|---|---|---|---|---|---|---|---|---|
3804916 | 16 AWG | orange | 1x2 | Yes | orange | 66.700 kg/km | 358 kg/km | ||
3804916A | 16 AWG | black | 1x2 | Yes | black | 66.700 kg/km | 358 kg/km | ||
3804916B | 16 AWG | orange | 1x2 | Yes | orange | 66.700 kg/km | 358 kg/km | ||
3804916C | 16 AWG | black | 1x2 | Yes | black | 66.700 kg/km | 358 kg/km | ||
3804917 | 16 AWG | fine-wire | orange | 2x2 | Yes | orange | 105.200 kg/km | 667 kg/km | |
3804917A | 16 AWG | fine-wire | black | 2x2 | Yes | black | 105.200 kg/km | 667 kg/km | |
3804917B | 16 AWG | fine-wire | orange | 2x2 | Yes | orange | 105.200 kg/km | 667 kg/km | |
3804917C | 16 AWG | fine-wire | black | 2x2 | Yes | black | 105.200 kg/km | 667 kg/km | |
3804918 | 16 AWG | fine-wire | orange | 3x2 | Yes | orange | 142.300 kg/km | 1026 kg/km | |
3804918A | 16 AWG | fine-wire | orange | 3x2 | Yes | orange | 142.300 kg/km | 1026 kg/km | |
3804918B | 16 AWG | fine-wire | orange | 3x2 | Yes | orange | 142.300 kg/km | 1026 kg/km | |
3804918C | 16 AWG | fine-wire | orange | 3x2 | Yes | orange | 142.300 kg/km | 1026 kg/km | |
3804919 | 16 AWG | 7-wire | orange | 4x2 | Yes | orange | 174.800 kg/km | 1192 kg/km | |
3804919A | 16 AWG | 7-wire | black | 4x2 | Yes | black | 174.800 kg/km | 1192 kg/km | |
3804919B | 16 AWG | 7-wire | orange | 4x2 | Yes | orange | 174.800 kg/km | 1192 kg/km | |
3804919C | 16 AWG | 7-wire | orange | 4x2 | Yes | orange | 174.800 kg/km | 1192 kg/km |