UNITR. BUS IBS FD P COMBI 3X2X0,25+3X1
Bus cable; INTERBUS; Cable chain; Nominal characteristic impedance: 100; 3X2X0.25+3X1; PUR; violet; 7.9 mm
Benefits
- Certified by INTERBUS CLUB
Applications
- For highly flexible use in energy supply chains or permanently moving machines and linear robots
- Dry or damp rooms
- Harsh industrial environment
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Bus cable
Weight
64 kg/km
Copper index
62.000 kg/km
copper index (lb)
416.600 lb/10,000 ft
valid Fieldbus or Ethernet System
INTERBUS
Electrical Characteristics
test voltage conductor/conductor
1.5 kV
Nominal characteristic impedance
100 Ω
Product Design
Conductor cross-section (mm2)
0.25 mm²
Including protective conductor
No
Number of cores
9
Number of pairs
3
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Nominal outer diameter
7.9 mm
Shape of cable
Round
Base material of outer sheath
Polyurethane
Base material of outer sheath, shortname
PUR
Cable insulation colour
violet
Core identification
Colours
Product Characteristics
Application area
Cable chain
For continuous flexing
Yes
For torsional load
No
Minimum bending radius, fixed installation
8 x outer diameter
Minimum bending radius in mm, stationary
63.2 mm
Minimum bending radius, dynamic permanently moved
15 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
118.5 mm
temperature, fixed installation
-40 °C to 80 °C
Flame-retardant
Yes
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
TÜV certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS IBS FD P
Article number | Conductor count/size | Base material of outer sheath, shortname | Nominal outer diameter | UL listed | cUL listed | Copper index | Weight |
---|---|---|---|---|---|---|---|
2170216 | 3X2X0.25 | PUR | 7.9 mm | Yes | Yes | 39.000 kg/km | 64 kg/km |
2170218 | 3X2X0.25+3X1 | PUR | 7.9 mm | No | No | 62.000 kg/km | 64 kg/km |
2170818 | 3X2X0.25+3X1 | PUR | 7.7 mm | Yes | Yes | 62.000 kg/km | 92 kg/km |