AB-DN-M12MS-5,0PUR
Pre-assembled bus cable; Cable chain, Flexible; CAN, DeviceNet; S/FTP; Polyurethane; ; M 12 (A-coded), Plug, Straight (180 °); Open end; 5 m
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
22260790
icon sturgeon signal
CANopen
DeviceNet
Benefits
- Cost-effective, efficient wiring of fieldbus and sensor/ actuator installations
- Space-saving due to compact dimensions
- Robust design
- Fast and easy error tracking
Applications
- Mechanical and plant engineering
Show less
Show all
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Pre-assembled bus cable
Weight
0.306 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
DeviceNet
Product Design
Shielded
Yes
EMC screening
Yes
Base material of outer sheath, shortname
PUR
Product Characteristics
Application area
Cable chain
Suitable for EX-applications
No
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 40
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES