LAPP 6F OM2 UT ARM PE OFC BK
GOF; 6x OM2; Fixed Installation; Glass yarns;
Benefits
- Easy to handle
Applications
- Especially for outdoor use
Technical Attributes
General Information
Product type
Fibre optic cable
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Product Design
Classification of fibre optic cable
Cable with stranded, gel-filled loose tubes
Number of cores
1
With armouring
Yes
Armouring type
Corrugated steel tape
With rodent protection
Yes
Strain relief due to
Glass yarns
Fibre type
Multi-mode Fibre
Number of fibres
6
Nominal core diameter
9.5 mm
Shape of cable
Round
Product Characteristics
Application area
Fixed Installation
For continuous flexing
No
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
20 x outer diameter
Tensile force fixed installation
3000 N
Installation temperature min.
-10 °C
Installation temperature max.
65 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
Yes
Oil-resistant
No
Longitudinally watertight
Yes
Laterally watertight
Yes
maximum cross pressure
3000
Fast Connect (FC) cable
No
Optical cable, type of tube
Loose Tube
Optical cable, operation
Outdoor Application
Optical cable, fibre category
OM2
Certifications and Standards
Product standard according to IEC
IEC 60794
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from LAPP® Single/Multi Mode Armoured OFC
Article number | Number of cores | Number of fibres | Optical cable, fibre category | Nominal outer diameter | Weight |
---|---|---|---|---|---|
383300949H | 1 | 6 | OM2 | ||
383300957H | 1 | 6 | OM2 | ||
383300959H | 1 | 12 | OM2 |