HITRONIC® POF DUPLEX PE-PUR
POF; J-optical indoor cables: J-V2Y(ZN)11Y; Fixed Installation; Aramid yarns; Polyurethane; orange; Tensile force fixed installation: 100N

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
28020002
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
HITRONIC® POF DUPLEX PE-PUR Fibre optic cable -  Primary Image
HITRONIC® POF DUPLEX PE-PUR Fibre optic cable -  Primary Image HITRONIC® POF DUPLEX PE-PUR Fibre optic cable -   Other Image HITRONIC® POF DUPLEX PE-PUR Fibre optic cable -   Other Image HITRONIC® POF DUPLEX PE-PUR Fibre optic cable -   Other Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant

Benefits

  • Halogen free product that generates no harmful gases in the event of a fire.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.

Applications

  • For flexible use.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all

Technical Attributes

General Information

Brand

HITRONIC®

Product type

Fibre optic cable

Weight

27 kg/km

Fibre optic cable type

POF

Fibre optic cable type, long designation

Polymer optical fibres

Electrical Characteristics

Specifications for wavelength

for 660 nm applies 230 dB / km
for 650 nm applies 160 dB / km as well as 1 MHz*km

Product Design

Numerical aperture

0.5

J-optical indoor cables

J-V2Y(ZN)11Y

Classification of fibre optic cable

Divisible indoor cable

Number of cores

2

Strain relief due to

Aramid yarns

Fibre type

Multi-mode Fibre

Number of fibres

2

Nominal core diameter

2.2 mm

Nominal outer diameter

5.5 mm

Shape of cable

Round

Diameter fibre core

980 µm

Diameter fibre cladding

1000 µm

Base material fibre core

Polymethylmetacrylate

Base material fibre core, shortname

PMMA

Base material buffer coating

Polyethylene

Base material buffer coating, shortname

PE

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

orange

Core identification

Colours

Fibre core dimensions

980 µm

Fibre sheath dimensions

1000 µm

Product Characteristics

Application area

Fixed Installation

For continuous flexing

No

For torsional load

No

Windable

No

Suitable for EX-applications

No

Minimum bending radius, fixed installation

10 x outer diameter

Minimum bending radius in mm, stationary

55.0 mm

Tensile force fixed installation

100 N

temperature, fixed installation

-40 °C to 70 °C

Temperature, occasionally moved

-10 °C to 55 °C

Installation temperature min.

-10 °C

Installation temperature max.

50 °C

Flame-retardant

Yes

UV-resistant

No

Halogenfree

No

Oil-resistant

No

PWIS-free

No

Fast Connect (FC) cable

No

Optical cable, operation

Indoor

Certifications and Standards

EAC certified

Yes

EAC certification number

RU С-DE.АЮ64.В.00321/19
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from HITRONIC® POF DUPLEX cable

Article number Fibre core dimensions Diameter fibre core Fibre sheath dimensions Diameter fibre cladding Fibre optic cable type Number of fibres Numerical aperture For continuous flexing Windable Tensile force fixed installation Weight
28020002 980 µm 980 µm 1000 µm 1000 µm POF 2 0.5 No No 100 N 27 kg/km
28030002 980 µm 980 µm 1000 µm 1000 µm POF 2 0.5 No No 130 N 57 kg/km
28320002 980 µm 980 µm 1000 µm 1000 µm POF 2 0.5 Yes No 100 N 30 kg/km
Show less
Show all
ACCESSORIES

Why Choose Lapp