HITRONIC® HRH600 4G 50/125 OM4
GOF; 4x OM4; J-optical indoor cables: J-V(ZN)HH; Fixed Installation; Aramid yarns; Halogen-free compound; violet

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
26000404
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
HITRONIC® HRH600 4G 50/125 OM4 Fibre optic cable -  Primary Image
HITRONIC® HRH600 4G 50/125 OM4 Fibre optic cable -  Primary Image HITRONIC® HRH600 4G 50/125 OM4 Fibre optic cable -   Secondary Image HITRONIC® HRH600 4G 50/125 OM4 Fibre optic cable -   Other Image HITRONIC® HRH600 4G 50/125 OM4
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
halogen-free
halogen-free

Benefits

  • Easy to handle thanks to flexible and compact design.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • With halogen free LSZH outer sheath to meet special fire protection requirements.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Applications

  • For use in backbone network areas.
  • For fixed installation in ducts and closed installation channels.
  • Can be used in dry and damp rooms.
  • Withstands high mechanical stress.
Show less
Show all

Technical Attributes

General Information

Brand

HITRONIC®

Product type

Fibre optic cable

Weight

44 kg/km

Fibre optic cable type

GOF

Fibre optic cable type, long designation

Glass Fibre Optic

Electrical Characteristics

Specifications for wavelength

for 850 nm applies 3.5 dB / km as well as 3500 MHz*km
for 1300 nm applies 1.5 dB / km as well as 500 MHz*km

Product Design

Numerical aperture

0.2

J-optical indoor cables

J-V(ZN)HH

Classification of fibre optic cable

Divisible breakout cable

Number of cores

4

With armouring

No

Strain relief due to

Aramid yarns

Fibre type

Multi-mode Fibre

Number of fibres

4

Nominal core diameter

2.1 mm

Min. outer diameter

7 mm

Nominal outer diameter

7 mm

Max. outer diameter

7 mm

Shape of cable

Round

Diameter fibre core

50 µm

Diameter fibre cladding

125 µm

Diameter primary coating

242 µm

With tight buffer

Yes

Diameter tight buffer

0.9 mm

Base material fibre core

Glass

Base material fibre cladding

Glass

Base material buffer coating

Halogen-free compound

Base material buffer coating, shortname

LSZH

Base material of outer sheath

Halogen-free compound

Base material of outer sheath, shortname

LSZH

Cable insulation colour

violet

Total fibre dimension

242 µm

Product Characteristics

Application area

Fixed Installation

For continuous flexing

No

For torsional load

No

Windable

No

Suitable for EX-applications

No

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, stationary

105.0 mm

Minimum bending radius, dynamic permanently moved

20 x outer diameter

Minimum bending radius in mm, dynamic continuously flexing

140.0 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

105.0 mm

temperature, fixed installation

-20 °C to 70 °C

Temperature, occasionally moved

0 °C to 50 °C

Installation temperature max.

50 °C

Flame-retardant

Yes

UV-resistant

No

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

PWIS-free

No

Longitudinally watertight

No

Laterally watertight

No

Fast Connect (FC) cable

No

Optical cable, type of tube

Full Core

Optical cable, operation

Indoor

Optical cable, fibre category

OM4

Certifications and Standards

Product standard according to IEC

IEC 60794

CPR fire class

Eca

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from HITRONIC® HRH breakout cable

Article number Diameter fibre core Diameter fibre cladding Diameter primary coating Optical cable, fibre category Number of cores fibre Number of core Number of fibres Weight
26000102 62.5 µm 125 µm 245 µm OM1 2 2 35 kg/km
26000104 62.5 µm 125 µm 245 µm OM1 4 4 44 kg/km
26000108 62.5 µm 125 µm 245 µm OM1 8 8 77 kg/km
26000112 62.5 µm 125 µm 245 µm OM1 12 12 100 kg/km
26000202 50 µm 125 µm 242 µm OM2 2 2 35 kg/km
26000204 50 µm 125 µm 242 µm OM2 4 4 44 kg/km
26000208 50 µm 125 µm 242 µm OM2 8 8 77 kg/km
26000212 50 µm 125 µm 242 µm OM2 12 12 100 kg/km
26000302 50 µm 125 µm 242 µm OM3 2 2 35 kg/km
26000304 50 µm 125 µm 242 µm OM3 4 4 44 kg/km
26000308 50 µm 125 µm 242 µm OM3 8 8 77 kg/km
26000312 50 µm 125 µm 242 µm OM3 12 12 100 kg/km
26000402 50 µm 125 µm 242 µm OM4 2 2 35 kg/km
26000404 50 µm 125 µm 242 µm OM4 4 4 44 kg/km
26000408 50 µm 125 µm 242 µm OM4 8 8 77 kg/km
26000412 50 µm 125 µm 242 µm OM4 12 12 100 kg/km
26000902 9 µm 125 µm 242 µm OS2 2 2 35 kg/km
26000904 9 µm 125 µm 242 µm OS2 4 4 44 kg/km
26000908 9 µm 125 µm 242 µm OS2 8 8 77 kg/km
26000912 9 µm 125 µm 242 µm OS2 12 12 100 kg/km
Show less
Show all

Why Choose Lapp