GOF SIMPLEX Pigtail SC G50 OM2, 2m
Glass Fibre Optic; J-optical indoor cables: J-VH; Fixed Installation; Thermoplastic elastomers;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
29310202
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
GOF SIMPLEX Pigtail SC G50 OM2, 2m Fibre optic pigtail -  Primary Image
GOF SIMPLEX Pigtail SC G50 OM2, 2m Fibre optic pigtail -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Create a direct plug connection for installation cables with splicing
  • Ease of installation and assembly
  • Zero electromagnetic interference as the cable contains no metal (totally dielectric)

Applications

  • For indoor use
  • Connection to an end optical device
Show less
Show all

Technical Attributes

General Information

Brand

HITRONIC®

Product type

Fibre optic pigtail

Scope of delivery

including dust protection cap

Weight

0.009 kg

Delivery Unit

12.000

Fibre optic cable type, long designation

Glass Fibre Optic

Product Design

J-optical indoor cables

J-VH

With rodent protection

No

Number of fibres

12

Total length of assembly

2 m

Direct mounting possible

Yes

Base material of outer sheath

Thermoplastic elastomers

Total fibre dimension

242 µm

Product Characteristics

Application area

Fixed Installation

For continuous flexing

No

For torsional load

No

Windable

No

Min. number of plug cycles

1000

Insertion attenuation

0.25 dB

Suitable for EX-applications

No

Tensile force fixed installation

5 N

Installation temperature min.

-10 °C

Installation temperature max.

60 °C

Storage temperature min.

-25 °C

Storage temperature max.

70 °C

Oil-resistant

No

Longitudinally watertight

No

Laterally watertight

No

Tensile strength after assembly

5 N

Optical cable, operation

Indoor

Optical cable, fibre category

OM2

Certifications and Standards

Product standard according to IEC

SC according to IEC 61754-4
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp