GOF DUPLEX Patchcord ST/SC G50 OM2, 10m
Glass Fibre Optic; Fibre optic patch cables; GOF; ST(BFOC) UPC / SC-D (DUPLEX) UPC; OM2; 10 m
Benefits
- """Plug & Play"" connection between optical devices"
- Non-permanent connections allow for easy change of equipment
- For direct connection between two active optical components
- To connect optical transmitter, receiver and terminal box
Applications
- For indoor use
- LAN connections
- Data Centers
- Distributor cabinet
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic patch cables
Scope of delivery
including dust protection cap
Delivery Unit
1.000
Fibre optic cable type, long designation
Glass Fibre Optic
Product Design
With rodent protection
No
Number of fibres
2
Total length of assembly
2 m
Direct mounting possible
Yes
Total fibre dimension
242 µm
Product Characteristics
For continuous flexing
Yes
For torsional load
No
Windable
No
Min. number of plug cycles
1000
Suitable for EX-applications
No
Installation temperature min.
-10 °C
Installation temperature max.
60 °C
Storage temperature min.
-25 °C
Storage temperature max.
70 °C
Oil-resistant
No
Longitudinally watertight
No
Laterally watertight
No
Tensile strength after assembly
100 N
Optical cable, operation
Indoor
Optical cable, fibre category
OM2
Certifications and Standards
Product standard according to IEC
SC according to IEC 61754-4ST (BFOC) according to IEC 61754-2
Ecolab certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.