PCF CONNECTOR FSMA CLAMP 2.2 /4PC
Fibre optic connector; F-SMA; Plug; Straight; Simplex; Suitable fibre width: 230; clamp;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
29135799
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
PCF CONNECTOR FSMA CLAMP 2.2 /4PC Fibre optic plug connector -  Primary Image
PCF CONNECTOR FSMA CLAMP 2.2 /4PC Fibre optic plug connector -  Primary Image PCF CONNECTOR FSMA CLAMP 2.2 /4PC Fibre optic plug connector -   Other Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance

Benefits

  • Designed for field assembly
  • Reusable as it can be removed
  • Easy to assemble
Show less
Show all

Technical Attributes

General Information

Brand

HITRONIC®

Product type

Fibre optic plug connector

Scope of delivery

4 connectors
including anti-kink sleeves (one colour)
including dust protection cap

Weight

0.009 kg

Delivery Unit

4.000

Assembly type

clamp

Product Design

Direct mounting possible

Yes

Bend protection boot

Yes

Dust protection cap

Yes

Diameter connector

8.1 mm

Total length

33.1 mm

Overall width

8.1 mm

Ferrule diameter

3.17 mm

Variant of connector

Simplex

Design connector housing

Straight

Connector type

Plug

Type of plug connection

F-SMA

Flange

No

Min. cable clamping range

2.2 mm

Max. cable clamping range

2.2 mm

For cable outer diameter min.

2.2 mm

For max. cable outer diameter

2.2 mm

Connectable core diameter max. (mm)

2.2 mm

Contact termination method

Screw connection

Reusable

Yes

assembling type

Field Configurable

Type of coupling connection

F-SMA

Suitable fibre width

230 µm

Suitable type of optical fibre

Simplex Core

Housing base material

Nickel silver

Material bend protection boot

Thermoplastic elastomers

Anti-kink sleeve material, short form

TPE

Material ferrule

Nickel silver

Anti-kink sleeve colour

black

Anti-kink sleeve RAL colour

RAL 9005

Colour of dust protection cap

red

Dust protection cap RAL colour

RAL 3000

Connector colour

silver

Product Characteristics

IP protection rating

IP 20

Insertion attenuation

1.25 dB

Storage temperature min.

-40 °C

Storage temperature max.

85 °C

Operating temperature min.

-40 °C

Operating temperature max.

85 °C

UV-resistant

No

Contact type application

Fibre optic cables

Vibration protection

No

Tensile strength after assembly

80 N

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from PCF connector F-SMA

Article number Scope of delivery
29135798 50 connectorsincluding anti-kink sleeves (one colour)including dust protection cap
29135799 4 connectorsincluding anti-kink sleeves (one colour)including dust protection cap
29136798 50 connectorsincluding anti-kink sleeves (one colour)including dust protection cap
29136799 4 connectorsincluding anti-kink sleeves (one colour)including dust protection cap
Show less
Show all

Why Choose Lapp