FFC-SC-UPC-OS2-0.25/0.9-10PCS
Fibre optic connector; Field Configurable; SC; Plug; Simplex; ultra physical contact; UPC; OS2; 0.25mm - 0.9mm; Direct assembly
Benefits
- The field-configurable SC connectors for GOF fibre optic cables are prepared and tested at the factory so they are ready for on-site assembly.
- FFC (Fibre Fast Connect) system for simple and fast assembly, even in restricted spaces. Complex process steps, special tools and a laboratory environment for assembly are no longer required.
- With refraction index gel for constant and excellent optical values.
- Serial numbers on the individual connectors ensure complete traceability.
- Connectors can be assembled up to 3 times, making them flexible to use.
- Connector faces of the SC connector in accordance with DIN EN IEC 61754-4.
- Available with different cut types (APC, UPC or PC).
- Available in different GOF fibre categories (OM3/OM4 and OS2).
- Available as a set in the cable variant (diameter 2 or 3 mm) or core variant (diameter 0.25 or 0.90 mm).
Applications
- For creating a pluggable glass fibre connection.
- For use in backbone network areas.
- For cabling buildings and data centres.
- For use in control cabinets.
- For use with the EPIC® DATA FFC-SC assembly accessories and the EPIC® DATA FFC-SC starter kit.
Technical Attributes
General Information
Brand
EPIC®
Product type
Fibre optic plug connector
Scope of delivery
10 connectors
Weight
0.09 kg
Delivery Unit
1.000
Assembly type
Direct assembly
Fibre optic cable type
GOF
Electrical Characteristics
Maximum insertion loss
0.4 dB
Return attenuation (min.)
35 dB
Product Design
Direct mounting possible
Yes
Bending protection
Anti-kink sleeve for fibre assembly
Bend protection boot
Yes
Dust protection cap
Yes
Ferrule diameter
2.5 mm
Variant of connector
Simplex
Design connector housing
Straight
Connector type
Plug
Angle of connector housing
180
Type of plug connection
SC
Grinding contact surface
UPC
Polishing description
ultra physical contact
For cable outer diameter min.
2 mm
For max. cable outer diameter
3 mm
Min. connectable conductor cross-section (mm)
0.25 mm
Connectable core diameter max. (mm)
0.9 mm
Reusable
Yes
assembling type
Field Configurable
Suitable fibre width
125 µm
Suitable type of optical fibre
Single-mode Fibre
Housing base material
Plastic
Material bend protection boot
Plastic
Material ferrule
Ceramics
Connector colour
blue
Product Characteristics
Storage temperature min.
-25 °C
Storage temperature max.
70 °C
Operating temperature min.
-25 °C
Operating temperature max.
70 °C
UV-resistant
No
Optical cable, fibre category
OS2
Certifications and Standards
Product standard according to IEC
SC according to IEC 61754-4
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA FFC-SC-Connector
Article number | Grinding contact surface | Polishing description | Optical cable, fibre category | Bending protection |
---|---|---|---|---|
38115801 | APC | angled physical contact | OS2 | Anti-kink sleeve for fibre assembly |
38115802 | APC | angled physical contact | OS2 | Anti-kink sleeve for cable assembly |
38115803 | UPC | ultra physical contact | OS2 | Anti-kink sleeve for fibre assembly |
38115804 | UPC | ultra physical contact | OS2 | Anti-kink sleeve for cable assembly |
38115835 | PC | physical contact | OM3/4 | Anti-kink sleeve for fibre assembly |
38115836 | PC | physical contact | OM3/4 | Anti-kink sleeve for cable assembly |