Connector Holder M17/M23 SHBD 17/23
Fastening element; ; black; 18 mm; 26 mmYes

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44420568
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Connector Holder M17/M23 SHBD 17/23 Fastening element -  Primary Image
Connector Holder M17/M23 SHBD 17/23 Fastening element -  Primary Image
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
10.000

Product Design

Min. clamping range

18 mm

Max. clamping range

26 mm

Colour

black

Product Characteristics

Operating temperature min.

-40 °C

Operating temperature max.

+80 °C

Halogenfree

Yes

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Connector holder

Article number Min. clamping range Max. clamping range Delivery Unit
44420568 18 mm 26 mm 10
Show less
Show all

Why Choose Lapp