MUN-SFP-1G-MM-LC-13-1-DDI-LLP
SFP module; 1000 Mbit/s; 1310 nm; Multi-mode Fibre
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
21700152
Item not in stock, but available on backorder
cold resistance
CE marked
TÜV certified

Benefits
- Compact, industrial housing with SFP interface and LC duplex socket for immediate connection of a fibre optic patch cable to network devices such as switches, routers or firewalls.
- Converts electrical signals into optical signals and vice versa.
- Compatible with SFP ports from many manufacturers thanks to a standardised SFP interface in accordance with the SFP MSA specification ("Small Form Factor Pluggable Multi-Sourcing Agreement").
- The SFP interface allows SFP modules on the network device to be replaced quickly in order to react flexibly to network adaptations (e.g. different fibre type, different data transmission rates). Instead of a large number of end devices in the warehouse, only different SFP modules are required.
- Provides digital diagnostic data in real time, in particular on connection quality (DDM information in accordance with the SFF-8472 specification).
- Uses eye-safe lasers of laser class 1 according to DIN EN 60825-1.
- UL certification according to technical data enables the product to be used on the North American market.
- Available in different versions for different fibre types (SM and MM), data transmission rates and wavelengths.
Applications
- Universally applicable for bidirectional signal and data transmission via GOF fibre optic cables.
- For use with ETHERLINE® ACCESS switches that have an SFP interface.
- Extended temperature range from -40°C to +85°C.
Show less
Show all
Technical Attributes
General Information
Product type
SFP module
Electrical Characteristics
Nominal transmitter wavelength
1310
Product Design
Fibre type
Multi-mode Fibre
Diameter fibre core
50 µm
Type of plug connection
LC-D (DUPLEX)
Product Characteristics
Operating temperature min.
-40 °C
Operating temperature max.
+80 °C
Data rate
1000
Certifications and Standards
CE marked
Yes
UL listed
Yes
TÜV certified
Yes
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SFP modules
Article number | Type of plug connection | Data rate | Nominal transmitter wavelength | Fibre type |
---|---|---|---|---|
21700127 | LC-D (DUPLEX) | 100 | 1310 | Multi-mode Fibre |
21700128 | LC-D (DUPLEX) | 100 | 1310 | Single-mode Fibre |
21700139 | LC-D (DUPLEX) | 1000 | 850 | Multi-mode Fibre |
21700149 | LC-D (DUPLEX) | 1000 | 1310 | Single-mode Fibre |
21700152 | LC-D (DUPLEX) | 1000 | 1310 | Multi-mode Fibre |
Show less
Show all